Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A326R06M15050VMTH1025 |
A326R08M25050VMTH1025 |
A326R08M25100VMTH1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (D) (mm) | Milling cutter diameter Dc (mm) | max. radial cutting depth ar | |
---|---|---|---|---|---|---|---|
62.77 € | 1 | Quote | 6.35 | 5.8 | 0.91 | ||
83.72 € | 1 | Quote | 7.92 | 7.8 | 0.91 | ||
83.72 € | 1 | Quote | 7.92 | 7.8 | 1.19 |
Loading...
Customs tariff — weight(kg) | 0.005 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82077010 | Number of indexable inserts / cutters Zn | 3 | Milling cutter tool: Chuck type | Weldon chuck |
eClass-5.1 | 21010504 | Grade code | 1025 | Milling application | VHM — thread milling cutter |
Milling cutter type | CoroMill 326, thread profile metric part profile 60° | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Tool Diameter (D)(mm)
Milling cutter diameter Dc(mm)
max. radial cutting depth ar
Optional Attributes