SANDVIK CoroPlex TT Multifunctional Tool for Turning

SANDVIK CoroPlex TT Multifunctional Tool for Turning
[Specifications]
・Type: Cutting head
・Cutting Direction: Left-hand
・eClass-5.1: 21010903

[Features]
・Flexible tool holders optimized in length, stability
・Coolant solution for multi-task machines
・Quick change and modularity with Coromant Capto
・CoroTurn RC insert clamping system with wide flexibility

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C5TDCL12DCL12L130
C5TDCM12DDM15L115
C6TDCL12DCL12L165
C6TDCM12DDM15L105
C6TDCM12DDM15L130
C8TDCL16DCL16L200
C8TDCM16DDM15L160
C10TDCM19DDM15L180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Indexable insert type Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant

-

1 Quote 2.31226CN*Coromant Capto C5130CN* -12Yes – axial through center

1,007.00 €

1 Quote 1.712/150.5CN* and DN* – 12/15Coromant Capto C5115CN* and DN* – 12/15Yes – axial through center

1,157.54 €

1 Quote 5.8661233CN*Coromant Capto C6165CN* -12Yes – axial through center

1,157.54 €

1 Quote 1.68512/150.5CN* and DN* – 12/15Coromant Capto C6105CN* and DN* – 12/15Yes – axial through center

1,157.54 €

1 Quote 2.312/150.5CN* and DN* – 12/15Coromant Capto C6130CN* and DN* – 12/15Yes – axial through center

1,255.46 €

1 Quote 6.51233CN*Coromant Capto C8200CN* -12Yes – axial through center

1,255.46 €

1 Quote 6.516/150.5CN* and DN* – 16/15Coromant Capto C8160CN* and DN* – 16/15Yes – axial through center

1,348.00 €

1 Quote 6.23919/150.5CN* and DN* – 19/15Coromant Capto C10180CN* and DN* – 19/15Yes – radial through center

Loading...

  1. 1

Basic information

Cutting Direction Left-hand Customs tariff — weight per 1 Bracket: Adjustment angle See catalog
Customs tariff — weight unit kg Customs tariff — item number 84669360 eClass-5.1 21010903
Type Cutting head External or internal machining External machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology RC clamping Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

Tech Support