SANDVIK U-Max Chamfer Milling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R2156412A204512
R2156412A206012
R2156432A324512
R2156432V504512
R2156436A326012
R2156436V506012
RA2156412M194512
RA2156412M196012
RA2156432M324512
RA2156436M326012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutter diameter Dc
(mm)
Customs tariff weight
(kg)
Pitch of milling tool Cutting tool: Mount size Dmm
(mm)
Cutting tool: Mount type Number of insert seats Milling application max. axial cutting depth ap

428.23 €

1 Quote 11.70.09Broad straight pitch20Straight shank175° - 45° chamfer mill8.1

428.23 €

1 Quote 11.70.58Broad straight pitch20Straight shank175° - 45° chamfer mill10

587.54 €

1 Quote 32.51.42Broad straight pitch32Straight shank375° - 45° chamfer mill8.1

676.69 €

1 Quote 320.962-32Straight shank3Other milling systems-

587.54 €

1 Quote 36.51.42Broad straight pitch36Straight shank375° - 45° chamfer mill10

676.69 €

1 Quote 360.69-36Straight shank3Other milling systems-

410.69 €

1 Quote 12.70.36Broad straight pitch19.05Weldon mount175° - 45° chamfer mill8.1

410.69 €

1 Quote 120.36Broad straight pitch19.05Weldon mount175° - 45° chamfer mill10

564.15 €

1 Quote 32.51.15Broad straight pitch31.75Weldon mount375° - 45° chamfer mill8.1

564.15 €

1 Quote 36.50.938Broad straight pitch31.75Weldon mount375° - 45° chamfer mill10

Loading...

  1. 1

Basic information

Customs tariff goods number 84661038 Customs tariff weight unit kg eClass-5.1 21010503
Cutter type U-Max End Mill for Chamfering Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support