Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Holder: Entering angle | Total length l1 / l21 | Customs tariff weight (kg) | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Clamping technology | Holder: Insert size | Cutting width/pitch | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Left-hand | 25 | 25 | 75° | 150 | 0.7 | CN* | CN* -12 | 22 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 75° | 170 | 1.06 | CN* | CN* -12 | 22 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 75° | 170 | 1.06 | CN* | CN* -16 | 22 | RC clamping for ceramic inserts | 16 | - | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 75° | 150 | 0.7 | CN* | CN* -12 | 22 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 75° | 170 | 1.06 | CN* | CN* -12 | 22 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 75° | 170 | 1.06 | CN* | CN* -16 | 22 | RC clamping for ceramic inserts | 16 | - | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | 95° | 150 | 0.7 | CN* | CN* -12 | 32 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | 95° | 150 | 0.7 | CN* | CN* -16 | 32 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 95° | 170 | 1.068 | CN* | CN* -12 | 32 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 95° | 170 | 1.068 | CN* | CN* -16 | 32 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Left-hand | 32 | 32 | 95° | 170 | 1.068 | CN* | CN* -16 | 40 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 95° | 152.4 | 1.621 | CN* | CN* -12 | 31.75 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 95° | 150 | 0.7 | CN* | CN* -12 | 32 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 95° | 150 | 0.83 | CN* | CN* -16 | 32 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 95° | 170 | 1.066 | CN* | CN* -12 | 32 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 95° | 170 | 1.067 | CN* | CN* -16 | 32 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Right-hand | 32 | 32 | 95° | 170 | 1.067 | CN* | CN* -16 | 40 | RC clamping for ceramic inserts | 16 | 6 | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 95° | 152.4 | 1.62 | CN* | CN* -12 | 31.75 | RC clamping for ceramic inserts | 12 | 6 | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | 75° | 152.4 | 1.3 | CN* | CN* -12 | 26.6192 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 32 | 75° | 152.4 | 2.2 | CN* | CN* -12 | 32.8168 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 19 | 19 | 75° | 114.3 | 0.7 | CN* | CN* -12 | 21.717 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 38 | 38 | 75° | 152.4 | 0.01 | CN* | CN* -12 | 43.1038 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 19 | 19 | 75° | 114.3 | 0.7 | CN* | CN* -12 | 21.717 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 75° | 152.4 | 1.3 | CN* | CN* -12 | 26.6192 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 32 | 75° | 152.4 | 2.2 | CN* | CN* -12 | 32.8168 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 38 | 38 | 75° | 152.4 | 0.01 | CN* | CN* -12 | 43.1038 | RC clamping for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | 93° | 150 | 0.56 | DN* | DN* -15 | 32 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 93° | 170 | 1.071 | DN* | DN* -15 | 32 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 32 | 93° | 170 | 1.3 | DN* | DN* -15 | 40 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | 93° | 150 | 0.7 | DN* | DN* -15 | 32 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 93° | 170 | 1.07 | DN* | DN* -15 | 32 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 32 | 93° | 170 | 1.3 | DN* | DN* -15 | 40 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | 62.5° | 170 | 0.835 | DN* | DN* -15 | 13 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | No-hand | 50 | 40 | 62.5° | 300 | 3.16 | DN* | DN* -15 | 20.5 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | 62.5° | 170 | 0.835 | DN* | DN* -15 | 13 | RC clamping for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -09 | 25.8 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -12 | 25.9 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -06 | 15.6 | Collet finger clamping system for ceramic inserts | 6 | - | ||
- | 1 | 5 Days | No-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -09 | 17.2 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | No-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -12 | 18.8 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 50 | 40 | not available | 300 | 3.17 | RC* & RP* | RC* & RP* -12 | 26.4 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 50 | 40 | not available | 300 | 5.45 | RC* & RP* | RC* & RP* -15 | 27.9 | Collet finger clamping system for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | No-hand | 50 | 40 | not available | 300 | 5.449 | RC* & RP* | RC* & RP* -19 | 29.5 | Collet finger clamping system for ceramic inserts | 19 | - | ||
- | 1 | 5 Days | No-hand | 50 | 40 | not available | 300 | 3.16 | RC* & RP* | RC* & RP* -25 | 32.7 | Collet finger clamping system for ceramic inserts | 25 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -09 | 25.8 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | not available | 170 | 0.837 | RC* & RP* | RC* & RP* -12 | 25.9 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -09 | 17.3 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | No-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -12 | 18.8 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 32 | 25 | not available | 170 | 1.076 | RN* | RN* -12 | 18.8 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | No-hand | 32 | 32 | not available | 170 | 1.3 | RN* | RN* -15 | 40 | Collet finger clamping system for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | No-hand | 32 | 32 | not available | 170 | 1.3 | RN* | RN* -19 | 40 | Collet finger clamping system for ceramic inserts | 19 | - | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -09 | 32 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | Left-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -12 | 32 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 25 | not available | 170 | 1.072 | RN* | RN* -12 | 32 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 32 | not available | 170 | 1.3 | RN* | RN* -15 | 40 | Collet finger clamping system for ceramic inserts | 15 | - | ||
- | 1 | 5 Days | Left-hand | 32 | 32 | not available | 170 | 1.3 | RN* | RN* -19 | 40 | Collet finger clamping system for ceramic inserts | 19 | - | ||
- | 1 | 5 Days | Left-hand | 50 | 40 | not available | 300 | 5.44 | RN* | RN* -25 | 50 | Collet finger clamping system for ceramic inserts | 25 | - | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -09 | 32 | Collet finger clamping system for ceramic inserts | 9 | - | ||
- | 1 | 5 Days | Right-hand | 25 | 25 | not available | 150 | 0.7 | RN* | RN* -12 | 32 | Collet finger clamping system for ceramic inserts | 12 | - | ||
- | 1 | 5 Days | Right-hand | 32 | 25 | not available | 170 | 1.072 | RN* | RN* -12 | 32 | Collet finger clamping system for ceramic inserts | 12 | - |
Loading...
Customs tariff goods number | 84661031 | Groove for EasyFix clamping system | No | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Holder: Min. bore diameter | not available | Holder: L dimension | Variable | eClass-5.1 | 21010903 |
Coolant | No | Internal or external machining | Shank holder for external machining | Type | Shank tool |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Cutting Direction
Shank height(mm)
Shank width(mm)
Holder: Entering angle
Total length l1 / l21
Customs tariff weight(kg)
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Clamping technology
Holder: Insert size
Cutting width/pitch
Type
Filter by standard shipping days
Optional Attributes