SANDVIK CoroTurn 300 Cutting Unit for Turning

SANDVIK CoroTurn 300 Cutting Unit for Turning
[Specifications]
・Type: Capto Cutting Unit
・Cutting Direction: Right-hand, Left-hand, No-hand
・No coolant
・eClass-5.1: 21010903

The clamp combined with the insert seat makes the insert self-locking.
Effective and high-quality turning.

[Features]
・Geometries –L4 and -M5 are designed for excellent chip breaking within their respective application areas
・Inserts in steel grades GC4425 and GC4415 with second generation Inveio technology for high wear resistance and long tool life
・Stable iLock insert clamping and tight tolerances ensure high accuracy and indexing repeatability (within ±0.05 mm (±.002 inch))
・The shim functions to maintain distance between the insert and tool holder, protecting the tool holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C4380LL2705510C
C4380LR2705510C
C5380LL3506010C
C5380LR3506010C
C5380MN0011510C
C6380LL4506510C
C6380LR4506510C
C6380MN0011510C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Other designs Bracket: F dimension Bracket: Adjustment angle Multi Task tool Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: Min. hole diameter

524.69 €

1 5 Days Left-hand0.43-WF = 27.0094.7°-Coromant Capto C4LF = 55.00DMIN1 = 150.00 / DMIN2 = 100.00

524.69 €

1 5 Days Right-hand0.43-WF = 27.0094.7°-Coromant Capto C4LF = 55.00DMIN1 = 150.00 / DMIN2 = 100.00

584.62 €

1 5 Days Left-hand0.76-WF = 35.0094.7°-Coromant Capto C5LF = 60.00DMIN1 = 170.00 / DMIN2 = 100.00

584.62 €

1 5 Days Right-hand0.76-WF = 35.0094.7°-Coromant Capto C5LF = 60.00DMIN1 = 170.00 / DMIN2 = 100.00

-

1 Quote No-hand1.35RMPX = 45°WF = 0.4050°YesCoromant Capto C5LF = 115.00DMIN2 = 220.00

670.85 €

1 5 Days Left-hand1.25-WF = 45.0094.7°-Coromant Capto C6LF = 65.00DMIN1 = 200.00 / DMIN2 = 100.00

670.85 €

1 5 Days Right-hand1.25-WF = 45.0094.7°-Coromant Capto C6LF = 65.00DMIN1 = 200.00 / DMIN2 = 100.00

938.31 €

1 5 Days No-hand2.05RMPX = 45°WF = 0.4050°YesCoromant Capto C6LF = 115.00DMIN2 = 250.00

Loading...

  1. 1

Basic information

Bracket: Indexable insert size 10 Customs tariff — weight per 1 Customs tariff — weight unit kg
Bracket: Indexable insert type CoroTurn 300 Customs tariff — item number 84661031 Tool chuck / socket size CoroTurn 300 -10
eClass-5.1 21010903 Coolant Yes Type Capto Cutting Unit
External or internal machining Coromant Capto CoroTurn 300 external machining Manufacturer SANDVIK Coromant Bracket: Clamping technology Lever clamping system
Customs tariff — country of origin DE

Tech Support