Manufacturer part number: CSKPR1212F09
Brand: SANDVIK
Price: 148.45 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSKPR1212F09
Cutting Direction | Right-hand | Shank height(mm) | 12 | Shank width(mm) | 12 |
---|---|---|---|---|---|
Customs tariff goods number | 84661031 | Holder: Entering angle | 75° | Total length l1 / l21 | 80 |
Customs tariff weight(kg) | 0.1 | Groove for EasyFix clamping system | No | Customs tariff weight unit | kg |
Holder: Insert type | SP* | Tool-side mount/coupling size | SP* -09 | Holder: F dimension | 16 |
Holder: Min. bore diameter | not available | Holder: L dimension | Variable | eClass-5.1 | 21010903 |
Coolant | No | Holder: Clamping technology | Collet finger clamping system | Holder: Insert size | 09 |
Internal or external machining | Shank holder for external machining | Type | Shank tool | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK T-Max S Cartridge for Turning, part number CSKPR1212F09.
You can find the detail information about specifications and dimensions on part number CSKPR1212F09.