SANDVIK CoroMill 316 Solid Carbide Head for Profiling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31610BM21010050G1030
31612BM21012060G1030
31616BM21016080G1030
A31610BM21003750G1030
A31610BM44003750G1030
A31612BM21005060G1030
A31612BM44005060G1030
A31616BM21006280G1030
A31616BM44006280G1030
A31620BM440075AG1030
A31625BM440100CG1030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter (D)
(φ)
Effective rows of blade Effective cutting edge length (Ad)
(mm)
Shank diameter (d)
(mm)
Geometry/cutting edge Customs tariff weight
(kg)
Corner radius RE
(mm)
Insert seat or coupling size Insert shape Insert type Suitable for which type of machining?

-

1 Quote 1028-BM-G0.0125E10316-E10Ball Nose Mill - MetricProfile milling

106.25 €

1 Quote -210-BM-G0.0226E12316-E12Ball Nose Mill - MetricProfile milling

-

1 Quote -213-BM-G0.0458E16316-E16Ball Nose Mill - MetricProfile milling

-

1 Quote 1028.001-BM-G0.0124.775E10316-E10Ball Nose Mill - ImperialProfile milling

-

1 Quote 9.5245.319.3BM0.024.76E10316-E10Ball Nose Mill - ImperialProfile milling - can be used for boring

-

1 Quote -210.49-BM-G0.0226.35E12316-E12Ball Nose Mill - ImperialProfile milling

-

1 Quote 12.747.0112.3BM0.046.35E12316-E12Ball Nose Mill - ImperialProfile milling - can be used for boring

-

1 Quote -213.005-BM-G0.0457.925E16316-E16Ball Nose Mill - ImperialProfile milling

-

1 Quote 15.8848.5115.5BM0.0527.94E16316-E16Ball Nose Mill - ImperialProfile milling - can be used for boring

-

1 Quote 19.05410.518.5BM0.1249.25E20316-E20Ball Nose Mill - ImperialProfile milling - can be used for boring

-

1 Quote 25.441424.5BM0.2112.7E25316-E25Ball Nose Mill - ImperialProfile milling - can be used for boring

Loading...

  1. 1

Basic information

Customs tariff goods number 82077010 Customs tariff weight unit kg ISO application area M M
Cutting tool: Mount type Screw thread All ISO application areas P|M|K|S eClass-5.1 21011901
Coolant No ISO application area P P Grade code 1030
Milling application Profile Milling Tool ISO application area K K Cutter type CoroMill 316, Interchangeable Cutting Heads with Coupling
Manufacturer SANDVIK COROMANT Grade type Carbide ISO application area S S
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support