Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (D) (φ) | Effective rows of blade | Overall length (L) (mm) | Effective cutting edge length (Ad) (mm) | Shank diameter (d) (mm) | Geometry/cutting edge | Other designs | Customs tariff goods number | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape | Insert type | Suitable for which type of machining? | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 2 | - | 4.5 | 9.7 | CM-G | 45° | 82077010 | 0.012 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
- | 1 | Quote | 10 | 2 | 11.8 | 7.5 | 9.7 | CM-G | KAPR = 60° | 82077010 | 0.012 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
106.25 € | 1 | 5 Days | 12 | 2 | - | 1.6 | 11.7 | CM-G | 15° | 82077010 | 0.022 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
106.25 € | 1 | 5 Days | 12 | 2 | - | 3.3 | 11.7 | CM-G | 30° | 82077010 | 0.022 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
106.25 € | 1 | 5 Days | 12 | 2 | - | 5.5 | 11.7 | CM-G | 45° | 82078011 | 0.022 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
113.23 € | 1 | 5 Days | 12 | 2 | 14 | 8 | 11.7 | CM-G | KAPR = 60° | 82077010 | 0.022 | 1.5 | E12 | 316-E12 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | DE | ||
- | 1 | Quote | 12 | 6 | - | 2.6 | 11.7 | CM | 30° | 82077010 | 0.04 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Metric | Centric chamfering | DE | ||
175.38 € | 1 | 5 Days | 16 | 2 | - | 7.5 | 15.5 | CM-G | 45° | 82078011 | 0.045 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Metric | Chamfer milling and highly accurate spot drilling | SE | ||
- | 1 | Quote | 9.52 | 2 | - | 4.293 | 9.3 | CM-G | 45° | 82077010 | 0.011 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Imperial | Chamfer milling and highly accurate spot drilling | DE | ||
- | 1 | Quote | 9.52 | 4 | - | 1.85 | 9.3 | CM-G | 30° | 82077010 | 0.02 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
- | 1 | Quote | 9.52 | 4 | - | 3.25 | 9.3 | CM-G | 45° | 82077010 | 0.02 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
- | 1 | Quote | 9.52 | 4 | - | 5.64 | 9.3 | CM-G | 60° | 82077010 | 0.02 | n.a. | E10 | 316-E10 | End Mill for Chamfering - Imperial | Eccentric chamfering | DE | ||
- | 1 | Quote | 12.7 | 2 | - | 5.842 | 12.3 | CM-G | 45° | 82077010 | 0.022 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Imperial | Chamfer milling and highly accurate spot drilling | DE | ||
173.98 € | 1 | 5 Days | 12.7 | 6 | - | 2.79 | 12.3 | CM | 30° | 82077010 | 0.04 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
173.98 € | 1 | 5 Days | 12.7 | 6 | - | 4.85 | 12.3 | CM | 45° | 82077010 | 0.04 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
- | 1 | Quote | 12.7 | 6 | - | 5.59 | 12.3 | CM | 49° | 82090020 | 0.039 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Imperial | Eccentric chamfering | DE | ||
173.98 € | 1 | 5 Days | 12.7 | 6 | - | 7.11 | 12.3 | CM | 60° | 82077010 | 0.04 | n.a. | E12 | 316-E12 | End Mill for Chamfering - Imperial | Eccentric chamfering | DE | ||
- | 1 | Quote | 15.88 | 2 | - | 7.442 | 15.5 | CM-G | 45° | 82077010 | 0.045 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Imperial | Chamfer milling and highly accurate spot drilling | DE | ||
282.11 € | 1 | 5 Days | 15.88 | 8 | - | 3.71 | 15.5 | CM | 30° | 82077010 | 0.051 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
282.11 € | 1 | 5 Days | 15.88 | 8 | - | 6.5 | 15.5 | CM | 45° | 82077010 | 0.051 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Imperial | Centric chamfering | DE | ||
282.11 € | 1 | 5 Days | 15.88 | 8 | - | 7.4 | 15.5 | CM | 49° | 82090020 | 0.07 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Imperial | Eccentric chamfering | DE | ||
300.00 € | 1 | 5 Days | 15.88 | 8 | - | 7.7 | 15.5 | CM | 60° | 82077010 | 0.051 | n.a. | E16 | 316-E16 | End Mill for Chamfering - Imperial | Eccentric chamfering | DE |
Loading...
Customs tariff weight unit | kg | ISO application area M | M | Cutting tool: Mount type | Screw thread |
---|---|---|---|---|---|
All ISO application areas | P|M|K|S | eClass-5.1 | 21011901 | Coolant | No |
ISO application area P | P | Grade code | 1030 | Milling application | 75° - 45° chamfer mill |
ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | ISO application area S | S | Customs tariff weight per | 1 |
Configure
Basic Attributes
Outer Diameter (D)(φ)
Effective rows of blade
Overall length (L)(mm)
Effective cutting edge length (Ad)(mm)
Shank diameter (d)(mm)
Geometry/cutting edge
Other designs
Customs tariff goods number
Customs tariff weight(kg)
Corner radius RE(mm)
Insert seat or coupling size
Insert shape
Insert type
Suitable for which type of machining?
Customs tariff country of origin
Type
Filter by standard shipping days
Optional Attributes