SANDVIK CoroThread 266 Shank Tool for Thread Turning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
266LFA063S
266LFA083S
266LFA101016S
266LFA103S
266LFA121216
266LFA121216S
266LFA123B
266LFA161616
266LFA161616S
266LFA163D
266LFA202016
266LFA252516
266LFG123B
266LFG163D
266LFG164D
266LFG203D
266LFG204D
266LFG205D
266LFGZ163D
266RFA063S
266RFA083
266RFA083S
266RFA101016S
266RFA103
266RFA103S
266RFA121216
266RFA121216S
266RFA123B
266RFA123S
266RFA161616
266RFA163D
266RFA202016
266RFA203D
266RFA252516
266RFG123B
266RFG163D
266RFG164D
266RFG203D
266RFG204D
266RFG205D
266RFG244E
266RFGZ163D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Total length l1 / l21 Groove for EasyFix clamping system Bracket: Adjustment angle Customs tariff — item number Machine chuck / socket size

-

1 5 Days Left-hand0.171169.53127No90°84661038Shank 09.53 x 09.53 mm

213.38 €

1 5 Days Left-hand0.41612.7127No90°84661038Shank 12.70 x 12.70 mm

-

1 5 Days Left-hand0.1711610125No90°84661038Shank 10.00 x 10.00 mm

213.38 €

1 5 Days Left-hand0.2711615.88127No90°84661038Shank 15.88 x 15.88 mm

213.38 €

1 5 Days Left-hand0.127161280-84661038Shank 12.00 x 12.00 mm

213.38 €

1 5 Days Left-hand0.41612125No90°84661038Shank 12.00 x 12.00 mm

239.69 €

1 5 Days Left-hand0.361619.558114.3-84661038Shank 19.05 x 19.05 mm

213.38 €

1 5 Days Left-hand0.2121616100-84661038Shank 16.00 x 16.00 mm

213.38 €

1 5 Days Left-hand0.2711616125No90°84661038Shank 16.00 x 16.00 mm

252.85 €

1 5 Days Left-hand0.7291626.01152.4-84661038Shank 25.40 x 25.40 mm

239.69 €

1 5 Days Left-hand0.261620125-84661038Shank 20.00 x 20.00 mm

252.85 €

1 5 Days Left-hand0.71625150-84661038Shank 25.00 x 25.00 mm

239.69 €

1 5 Days Left-hand0.41625.4114.3No90°84661038Shank 19.05 x 19.05 mm

252.85 €

1 5 Days Left-hand0.81631.75152.4No90°84661038Shank 25.40 x 25.40 mm

252.85 €

1 5 Days Left-hand0.82231.75152.4No90°84661038Shank 25.40 x 25.40 mm

339.08 €

1 5 Days Left-hand1.21638.1152.4No90°84661038Shank 31.75 x 31.75 mm

339.08 €

1 5 Days Left-hand1.22238.1152.4No90°84661038Shank 31.75 x 31.75 mm

339.08 €

1 5 Days Left-hand1.22738.1152.4No90°84661038Shank 31.75 x 31.75 mm

331.77 €

1 5 Days Left-hand0.81631.75152.4No90°84661038Shank 25.40 x 25.40 mm - overhead position

213.38 €

1 5 Days Right-hand0.171169.53127No90°84661038Shank 09.53 x 09.53 mm

213.38 €

1 5 Days Right-hand0.1441613.20888.9-84661038Shank 12.70 x 12.70 mm

213.38 €

1 5 Days Right-hand0.1711612.7127No90°84661038Shank 12.70 x 12.70 mm

213.38 €

1 5 Days Right-hand0.1711610125No90°84661038Shank 10.00 x 10.00 mm

213.38 €

1 5 Days Right-hand0.2261616.383101.6-84661038Shank 15.88 x 15.88 mm

213.38 €

1 5 Days Right-hand0.2721615.88127No90°84661038Shank 15.88 x 15.88 mm

213.38 €

1 5 Days Right-hand0.127161280-84661038Shank 12.00 x 12.00 mm

213.38 €

1 5 Days Right-hand0.1711612125No90°84661031Shank 12.00 x 12.00 mm

239.69 €

1 5 Days Right-hand0.281619.558114.3-84661038Shank 19.05 x 19.05 mm

239.69 €

1 5 Days Right-hand0.551619.05127No90°84661038Shank 19.05 x 19.05 mm

213.38 €

1 5 Days Right-hand0.2171616100-84661038Shank 16.00 x 16.00 mm

252.85 €

1 5 Days Right-hand0.7351626.01152.4-84661038Shank 25.40 x 25.40 mm

239.69 €

1 5 Days Right-hand0.41620125-84661038Shank 20.00 x 20.00 mm

339.08 €

1 5 Days Right-hand1.0881632.741152.4-84661038Shank 31.75 x 31.75 mm

252.85 €

1 5 Days Right-hand0.7081625150-84661038Shank 25.00 x 25.00 mm

239.69 €

1 5 Days Right-hand0.551625.4114.3No90°84661038Shank 19.05 x 19.05 mm

252.85 €

1 5 Days Right-hand51631.75152.4No90°84661038Shank 25.40 x 25.40 mm

252.85 €

1 5 Days Right-hand0.82231.75152.4No90°84661038Shank 25.40 x 25.40 mm

339.08 €

1 5 Days Right-hand1.291638.1152.4No90°84661038Shank 31.75 x 31.75 mm

339.08 €

1 5 Days Right-hand1.22238.1152.4No90°84661038Shank 31.75 x 31.75 mm

339.08 €

1 5 Days Right-hand1.22738.1152.4No90°84661038Shank 31.75 x 31.75 mm

451.62 €

1 5 Days Right-hand22250.8177.8No90°84661038Shank 38.10 x 38.10 mm

331.77 €

1 5 Days Right-hand0.81631.75152.4No90°84661038Shank 25.40 x 25.40 mm - overhead position

Loading...

  1. 1

Basic information

Application Outer Diameter Screw Customs tariff — weight per 1 Customs tariff — weight unit kg
Bracket: Indexable insert type 266* Bracket: L dimension Variable eClass-5.1 21010903
Coolant No Type Shank tool Manufacturer SANDVIK Coromant
Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE Bracket: Min. hole diameter n/a

Tech Support