SANDVIK BIG-PLUS ISO to CoroChuck 930

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930IB40HD20097
930IB40HD25103
930IB40P12103
930IB40P12138
930IB40P12188
930IB40P20145
930IB40S12080
930IB40S20090
930IB40S25095
930IB50HD20083
930IB50HD25087
930IB50HD32077
930IB50S20089
930IB50S25095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Heavy-duty machining

1,056.69 €

1 5 Days BD2 = 55.00 mm2.08ø 20.00 mm97-Steep-Angle Taper 40 - ISO 7388.1Yes

1,109.31 €

1 5 Days BD2 = 65.00 mm2.58ø 25.00 mm103-Steep-Angle Taper 40 - ISO 7388.1Yes

1,321.23 €

1 5 Days BD2 = 40.00 mm1.16ø 12.00 mm103-Steep-Angle Taper 40 - ISO 7388.1-

1,387.00 €

1 5 Days BD2 = 40.00 mm1.26ø 12.00 mm138-Steep-Angle Taper 40 - ISO 7388.1-

1,520.00 €

1 5 Days BD2 = 22.00 mm1.51ø 12.00 mm188-Steep-Angle Taper 40 - ISO 7388.1-

1,387.00 €

1 5 Days BD2 = 32.00 mm1.65ø 20.00 mm145-Steep-Angle Taper 40 - ISO 7388.1-

1,056.69 €

1 5 Days BD2 = 32.00 mm1.33ø 12.00 mm80-Steep-Angle Taper 40 - ISO 7388.1-

1,056.69 €

1 5 Days BD2 = 42.00 mm1.53ø 20.00 mm90-Steep-Angle Taper 40 - ISO 7388.1-

1,109.31 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 63.50 mm/BHTA1 = 11°/BHTA3 = 82°/BBD = 1 mm/RPMX= 18,000 mm1.69ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 75.00/LB3 = 76.00Steep-Angle Taper 40 - ISO 7388.1/DIN 69871-ADB-

1,216.00 €

1 5 Days BD2 = 55.00 mm3.73ø 20.00 mm83-Steep-Angle Taper 50 - ISO 7388.1Yes

1,277.38 €

1 5 Days BD2 = 65.00 mm4.18ø 25.00 mm87-Steep-Angle Taper 50 - ISO 7388.1Yes

1,337.31 €

1 5 Days BD2 = 76.00 mm4.33ø 32.00 mm77-Steep-Angle Taper 50 - ISO 7388.1Yes

1,216.00 €

1 5 Days BD2 = 42.00 mm3.37ø 20.00 mm89-Steep-Angle Taper 50 - ISO 7388.1-

1,277.38 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 97.40 mm/BHTA1 = 11°/BHTA3 = 84°/BBD = 1 mm/RPMX= 12,000 mm3.52ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 73.50/LB3 = 76.00Steep-Angle Taper 50 - ISO 7388.1/DIN 69871-ADB-

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type High-precision expansion chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support