SANDVIK ISO 7388-1 to ER Collet Chuck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A1B144016070
A1B144016100
A1B144020070
A1B144020100
A1B144025070
A1B144025100
A1B144032070
A1B144040070
A1B145020070
A1B145020100
A1B145025070
A1B145025100
A1B145032070
A1B145032100
A1B145040070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total length l1 / l21 Customs tariff weight
(kg)
Tool-side mount/coupling size Machine-side mount/coupling size

169.54 €

1 5 Days 700.804ø 0.50 - 10.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 1000.8ø 0.50 - 10.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 700.8ø 01.00 - 13.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 1001.3ø 01.00 - 13.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 700.8ø 01.50 - 16.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 1001.3ø 01.50 - 16.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 700.801ø 02.00 - 20.00 mmSteep-Angle Taper 40 - ISO 7388.1

169.54 €

1 5 Days 700.803ø 03.00 - 26.00 mmSteep-Angle Taper 40 - ISO 7388.1

223.62 €

1 5 Days 702.134ø 01.00 - 13.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 1003ø 01.00 - 13.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 702.136ø 01.50 - 16.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 1003ø 01.50 - 16.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 702.12ø 02.00 - 20.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 1002.975ø 02.00 - 20.00 mmSteep-Angle Taper 50 - ISO 7388.1

223.62 €

1 5 Days 702.126ø 03.00 - 26.00 mmSteep-Angle Taper 50 - ISO 7388.1

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021101 Type One-Piece ER Tool Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support