SANDVIK BIG-PLUS CAT-V to CoroChuck 930

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930VB40HD20082
930VB40HD25101
930VB40P12103
930VB40P12138
930VB40P12188
930VB40P20145
930VB40S12080
930VB40S20090
930VB40S25095
930VB40SA25095
930VB50HD20083
930VB50HD25087
930VB50HD32077
930VB50HDA31077
930VB50S20089
930VB50S25095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size Heavy-duty machining

1,056.69 €

1 5 Days BD2 = 55.00 mm1.87ø 20.00 mm82-Steep-Angle Taper 40 - CAT-VYes

1,109.31 €

1 5 Days BD2 = 65.00 mm2.64ø 25.00 mm101-Steep-Angle Taper 40 - CAT-VYes

1,321.23 €

1 5 Days BD2 = 40.00 mm1.17ø 12.00 mm103-Steep-Angle Taper 40 - CAT-V-

1,387.00 €

1 5 Days BD2 = 40.00 mm1.27ø 12.00 mm138-Steep-Angle Taper 40 - CAT-V-

1,520.00 €

1 5 Days BD2 = 22.00 mm1.52ø 12.00 mm188-Steep-Angle Taper 40 - CAT-V-

1,387.00 €

1 5 Days BD2 = 32.00 mm1.66ø 20.00 mm145-Steep-Angle Taper 40 - CAT-V-

1,056.69 €

1 5 Days BD2 = 32.00 mm1.34ø 12.00 mm80-Steep-Angle Taper 40 - CAT-V-

1,056.69 €

1 5 Days BD2 = 42.00 mm1.54ø 20.00 mm90-Steep-Angle Taper 40 - CAT-V-

1,109.31 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 63.50 mm/BHTA1 = 11°/BHTA3 = 82°/BBD = 1 mm/RPMX= 18,000 mm1.7ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 75.00/LB3 = 76.00Steep-Angle Taper 40 - BIG-PLUS CAT-V/ASME B5.50-2009-

1,109.31 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 63.50 mm/BHTA1 = 11°/BHTA3 = 82°/BBD = 1 mm/RPMX= 18,000 mm1.69ø 25.40 mmLF = 95.00LB1 = 12.90/LB2 = 75.00/LB3 = 76.00Steep-Angle Taper 40 - BIG-PLUS CAT-V/ASME B5.50-2009-

1,216.00 €

1 5 Days BD2 = 55.00 mm3.73ø 20.00 mm83-Steep-Angle Taper 50 - CAT-VYes

1,277.38 €

1 5 Days BD2 = 65.00 mm4.18ø 25.00 mm87-Steep-Angle Taper 50 - CAT-VYes

1,337.31 €

1 5 Days BD2 = 76.00 mm4.32ø 32.00 mm77-Steep-Angle Taper 50 - CAT-VYes

1,337.31 €

1 5 Days LSC = 61.00 mm/BD1 = 76.00 mm/BD2 = 98.40 mm/BBD = 1 mm/RPMX = 12,000 mm4.2ø 31.80 mmLF = 77.00LB1 = 57.90Steep-Angle Taper 50 - BIG-PLUS CAT-V/ASME B5.50-2009Yes

1,216.00 €

1 5 Days BD2 = 42.00 mm3.36ø 20.00 mm89-Steep-Angle Taper 50 - CAT-V-

1,277.38 €

1 5 Days LSC = 57.00 mm/BD1 = 45.00 mm/BD2 = 50.00 mm/BD4 = 98.40 mm/BHTA1 = 11°/BHTA3 = 84°/BBD = 1 mm/RPMX= 12,000 mm3.52ø 25.00 mmLF = 95.00LB1 = 12.90/LB2 = 73.50/LB3 = 76.00Steep-Angle Taper 50 - BIG-PLUS CAT-V/ASME B5.50-2009-

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type High-precision expansion chuck
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support