Yes - through center and flange | 0.312 | ø 0.75 - 07.00 mm | 50 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.312 | ø 0.50 - 10.00 mm | 50 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.312 | ø 01.00 - 13.00 mm | 50 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.493 | ø 01.50 - 16.00 mm | 62 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.8 | ø 0.50 - 10.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 1.056 | ø 0.50 - 10.00 mm | 100 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.8 | ø 01.00 - 13.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 1.3 | ø 01.00 - 13.00 mm | 100 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.8 | ø 01.50 - 16.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 1.3 | ø 01.50 - 16.00 mm | 100 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.8 | ø 02.00 - 20.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 0.8 | ø 03.00 - 26.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 01.00 - 13.00 mm | 70 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 01.00 - 13.00 mm | 100 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 01.50 - 16.00 mm | 70 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 01.50 - 16.00 mm | 100 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 02.00 - 20.00 mm | 70 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 02.00 - 20.00 mm | 100 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center and flange | 3 | ø 03.00 - 26.00 mm | 80 | Steep-Angle Taper 50 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.68 | ø 0.50 - 10.00 mm | 80 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.99 | ø 0.50 - 10.00 mm | 100 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.75 | ø 0.50 - 10.00 mm | 130 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.92 | ø 01.00 - 13.00 mm | 90 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 1.21 | ø 01.00 - 13.00 mm | 130 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 1.13 | ø 01.50 - 16.00 mm | 100 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.54 | ø 01.50 - 16.00 mm | 130 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |
Yes - through center | 0.66 | ø 02.00 - 20.00 mm | 130 | Steep-Angle Taper 30 - MAS-BT 403 | 1 pieces |