Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A392545234015060 |
A392545234019065 |
A392545234025100 |
A392545234031100 |
A392545234038105 |
A392545235025085 |
A392545235031085 |
A392545235038090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Other designs | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
461.85 € | 1 | Quote | BD1 = 32.30 mm | 60 | 1.28 | ø 15.88 mm | Steep-Angle Taper 40 - BIG-PLUS CAT-V | ||
461.85 € | 1 | Quote | - | 64.999 | 1.08 | ø 19.05 mm | Steep-Angle Taper 40 - BIG-PLUS CAT-V | ||
461.85 € | 1 | Quote | - | 100 | 2 | ø 25.40 mm | Steep-Angle Taper 40 - BIG-PLUS CAT-V | ||
461.85 € | 1 | Quote | - | 100 | 2.12 | ø 38.10 mm | Steep-Angle Taper 40 - BIG-PLUS CAT-V | ||
461.85 € | 1 | Quote | BD1 = 61.30 mm | 105 | 2.54 | ø 38.10 mm | Steep-Angle Taper 40 - BIG-PLUS CAT-V | ||
659.15 € | 1 | Quote | BD1 = 48.40 mm | 85 | 3.57 | ø 25.40 mm | Steep-Angle Taper 50 - BIG-PLUS CAT-V | ||
659.15 € | 1 | Quote | BD1 = 54.30 mm | 85 | 3.7 | ø 31.75 mm | Steep-Angle Taper 50 - BIG-PLUS CAT-V | ||
659.15 € | 1 | Quote | BD1 = 61.30 mm | 90 | 4 | ø 38.10 mm | Steep-Angle Taper 50 - BIG-PLUS CAT-V |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | One-Piece Tool Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Other designs
Total length l1 / l21
Customs tariff weight(kg)
Tool-side mount/coupling size
Machine-side mount/coupling size
Optional Attributes