Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A2B274016070 |
A2B274020075 |
A2B274025080 |
A2B274032085 |
A2B275016080 |
A2B275020085 |
A2B275025090 |
A2B275032095 |
A2B275050113 |
A2273016080 |
A2273020080 |
A2273025085 |
A2273032090 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes - through center and flange | 1.057 | ø 16.00 mm | 70 | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 1.3 | ø 20.00 mm | 75 | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 1.3 | ø 25.00 mm | 80 | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 1.3 | ø 32.00 mm | 85 | Steep-Angle Taper 40 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 3.02 | ø 16.00 mm | 80 | Steep-Angle Taper 50 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 3.031 | ø 20.00 mm | 85 | Steep-Angle Taper 50 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 3.04 | ø 25.00 mm | 90 | Steep-Angle Taper 50 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 3.05 | ø 32.00 mm | 95 | Steep-Angle Taper 50 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center and flange | 4.7 | ø 50.00 mm | 113 | Steep-Angle Taper 50 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | 0.2 | ø 16.00 mm | 80 | Steep-Angle Taper 30 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | 0.79 | ø 20.00 mm | 80 | Steep-Angle Taper 30 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | 0.89 | ø 25.00 mm | 85 | Steep-Angle Taper 30 - MAS-BT 403 | ||
- | 1 | 5 Days | Yes - through center | 1 | ø 32.00 mm | 90 | Steep-Angle Taper 30 - MAS-BT 403 |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |