SANDVIK HSK to ER Collet Chuck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3924101410032100A
3924101410040120A
3924101410050130A
392410144025062
392410145032072
392410146316100
392410146325100
392410146332100B
392410146340120B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

435.54 €

1 Quote -2.83ø 02.00 - 20.00 mm99.9998-HSK 100 - shape A/C

435.54 €

1 Quote -4.4ø 03.00 - 26.00 mm120-HSK 100 - shape A/C

435.54 €

1 Quote -4.4ø 06.00 - 34.00 mm129.9972-HSK 100 - shape A/C

320.08 €

1 5 Days -0.38ø 01.00 - 16.00 mm62-HSK 40 - shape A/C

320.08 €

1 5 Days -0.7ø 02.00 - 20.00 mm72-HSK 50 - shape A/C

328.85 €

1 Quote BD1 = 28.00 mm/BBD = 1 mm/RPMX = 20,500 mm0.9ER16LF = 100.00LB1 = 71.00HSK 63 - shape A/C

328.85 €

1 Quote -1.235ø 01.50 - 16.00 mm99.9998-HSK 63 - shape A/C

328.85 €

1 Quote -1.237ø 02.00 - 20.00 mm99.9998-HSK 63 - shape A/C

328.85 €

1 Quote -2.072ø 03.00 - 26.00 mm120-HSK 63 - shape A/C

Loading...

  1. 1

Basic information

Coolant Yes - through center Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021101 Type One-Piece ER Tool Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support