Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total length l1 / l21 | Customs tariff weight (kg) | Tool-side mount/coupling size | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
404.85 € | 1 | Quote | 80 | 2.814 | ø 12.00 mm | HSK 100 - shape A/C | ||
404.85 € | 1 | Quote | 100 | 3 | ø 16.00 mm | HSK 100 - shape A/C | ||
404.85 € | 1 | Quote | 100 | 4.4 | ø 20.00 mm | HSK 100 - shape A/C | ||
404.85 € | 1 | Quote | 100 | 4.4 | ø 25.00 mm | HSK 100 - shape A/C | ||
404.85 € | 1 | Quote | 100 | 4 | ø 32.00 mm | HSK 100 - shape A/C | ||
404.85 € | 1 | Quote | 120 | 14.2 | ø 40.00 mm | HSK 100 - shape A/C | ||
324.46 € | 1 | Quote | 65 | 1.02 | ø 08.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 65 | 1.02 | ø 10.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 80 | 1.24 | ø 12.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 80 | 1.5 | ø 16.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 80 | 1.5 | ø 20.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 110 | 2.86 | ø 25.00 mm | HSK 63 - shape A/C | ||
324.46 € | 1 | Quote | 110 | 2.866 | ø 32.00 mm | HSK 63 - shape A/C | ||
435.54 € | 1 | Quote | 90 | 5 | ø 19.05 mm | HSK 100 - shape A/C | ||
435.54 € | 1 | Quote | 100 | 5.02 | ø 25.40 mm | HSK 100 - shape A/C | ||
435.54 € | 1 | Quote | 100 | 5.034 | ø 31.75 mm | HSK 100 - shape A/C | ||
435.54 € | 1 | Quote | 110 | 5.07 | ø 38.10 mm | HSK 100 - shape A/C | ||
435.54 € | 1 | Quote | 130 | 5.08 | ø 50.80 mm | HSK 100 - shape A/C |
Loading...
Coolant | Yes - through center | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Type | One-Piece Tool Holder | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Total length l1 / l21
Customs tariff weight(kg)
Tool-side mount/coupling size
Machine-side mount/coupling size
Optional Attributes