SANDVIK BIG-PLUS ISO to Weldon / ISO 9766 Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
392540234016060
392540234020070
392540234025100
392540234032105
392540234040115
392540235025085
392540235032090
392540235040115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

496.92 €

1 5 Days BD1 = 38.00 mm1.28ø 16.00 mm60-Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days -1.46ø 20.00 mm70-Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days -2.38ø 25.00 mm100-Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days -2.73ø 32.00 mm105-Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

496.92 €

1 5 Days -4.14ø 40.00 mm115-Steep-Angle Taper 40 - BIG-PLUS ISO 7388.1

704.46 €

1 5 Days LSC = 60.00 mm/BD1 = 65.00 mm/BD2 = 97.50 mm/BBD = 1mm/RPMX = 12,000 mm3.94ø 25.00 mmLF = 85.00LB1 = 65.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1/DIN 69871-ADB

704.46 €

1 5 Days LSC = 64.00 mm/BD1 = 72.00 mm/BD2 = 97.50 mm/BBD = 1mm/RPMX = 12,000 mm4.3ø 32.00 mmLF = 90.00LB1 = 69.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1/DIN 69871-ADB

704.46 €

1 5 Days LSC = 74.00 mm/BD1 = 90.00 mm/BD2 = 97.00 mm/BBD = 1mm/RPMX = 12,000 mm6.24ø 40.00 mmLF = 115.00LB1 = 95.90Steep-Angle Taper 50 - BIG-PLUS ISO 7388.1/DIN 69871-ADB

Loading...

  1. 1

Basic information

Coolant Yes - through center and flange Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021104 Type One-Piece Tool Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support