Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A1B054016035 |
A1B054016100 |
A1B054022035 |
A1B054022100 |
A1B054027035 |
A1B054027100 |
A1B054032050 |
A1B055022035 |
A1B055022100 |
A1B055027035 |
A1B055027100 |
A1B055032035 |
A1B055032100 |
A1B055040050 |
A1F055060070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.8 | ø 16.00 mm | 35 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.6 | ø 16.00 mm | 100 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 0.8 | ø 22.00 mm | 35 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.6 | ø 22.00 mm | 100 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.05 | ø 27.00 mm | 35 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.126 | ø 27.00 mm | 100 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 1.6 | ø 32.00 mm | 50 | Steep-Angle Taper 40 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.127 | ø 22.00 mm | 35 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.99 | ø 22.00 mm | 100 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.99 | ø 27.00 mm | 35 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.99 | ø 27.00 mm | 100 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 2.992 | ø 32.00 mm | 35 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 4.7 | ø 32.00 mm | 100 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 3 | ø 40.00 mm | 50 | Steep-Angle Taper 50 - ISO 7388.1 | ||
- | 1 | 5 Days | 5.6 | ø 60.00 mm | 70 | Steep-Angle Taper 50 - ISO 7388.1 |
Loading...
Coolant | Yes - through center and flange | Holder: Design | Neutral | Customs tariff goods number | 84661038 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021104 | Type | One-Piece Tool Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |