SANDVIK Coromant Capto to Weldon / ISO 9766 Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C6A3912315065
C6A3912319066
C6A3912325085
C6A3912331085
C6A3912338090
C8A3912315070
C8A3912319075
C8A3912325080
C8A3912331080
C8A3912338085
C8A3912350115
C10-A391.23-19 090
C10-A391.23-25 105
C10A3912331110
C10A3912338115
C10A3912350120
C103912320090
C103912325105
C103912332110
C103912340115
C103912350120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

476.46 €

1 5 Days 1.1ø 15.88 mm64.998636.6014Coromant Capto C6

476.46 €

1 5 Days 1.2ø 19.05 mm-65.9892Coromant Capto C6

476.46 €

1 5 Days 1.7ø 25.40 mm-84.9884Coromant Capto C6

476.46 €

1 5 Days 1.8ø 31.75 mm-84.9884Coromant Capto C6

476.46 €

1 5 Days 2.1ø 38.10 mm-89.9922Coromant Capto C6

476.46 €

1 5 Days 2.1ø 15.88 mm70.002434.0106Coromant Capto C8

520.31 €

1 5 Days 2.2ø 19.05 mm-75.0062Coromant Capto C8

520.31 €

1 5 Days 2.3ø 25.40 mm-80.01Coromant Capto C8

520.31 €

1 5 Days 2.4ø 31.75 mm-80.01Coromant Capto C8

520.31 €

1 5 Days 2.6ø 38.10 mm-84.9884Coromant Capto C8

520.31 €

1 5 Days 4.7ø 50.80 mm-84.9884Coromant Capto C8

-

1 Quote 4.18ø 19.05 mm-89.9922Coromant Capto C10

-

1 Quote 4.58ø 25.40 mm-105.0036Coromant Capto C10

900.31 €

1 Quote 4.88ø 31.75 mm-110.0074Coromant Capto C10

900.31 €

1 Quote 5.11ø 38.10 mm-115.0112Coromant Capto C10

900.31 €

1 Quote 6.43ø 50.80 mm-119.9896Coromant Capto C10

900.31 €

1 5 Days 4.31ø 20.00 mm-90Coromant Capto C10

900.31 €

1 5 Days 4.95ø 25.00 mm-105Coromant Capto C10

900.31 €

1 5 Days 5.3ø 32.00 mm-110Coromant Capto C10

900.31 €

1 5 Days 6.45ø 40.00 mm-115Coromant Capto C10

900.31 €

1 5 Days 7.1ø 50.00 mm-120Coromant Capto C10

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021105 Type Adapter
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support