SANDVIK Coromant Capto to Whistle Notch Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C53912108070A
C53912110070
C53912112075
C53912114075
C53912116080
C53912120085
C63912108075A
C63912110075
C63912112080
C63912114080
C63912116080
C63912120085
C63912125090
C63912132095
C83912120080
C83912125090
C83912132095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Machine-side mount/coupling size

657.69 €

1 5 Days 0.8ø 08.00 mm7032.00 - 40.00Coromant Capto C5

657.69 €

1 5 Days 0.9ø 10.00 mm7028.00 - 38.00Coromant Capto C5

657.69 €

1 5 Days 1.1ø 12.00 mm7528.00 - 40.00Coromant Capto C5

657.69 €

1 5 Days 1.096ø 14.00 mm7528.00 - 40.00Coromant Capto C5

657.69 €

1 5 Days 1.099ø 16.00 mm8030.00 - 42.00Coromant Capto C5

657.69 €

1 5 Days 1.3ø 20.00 mm8533.00 - 45.00Coromant Capto C5

691.31 €

1 5 Days 1.333ø 08.00 mm7537.00 - 45.00Coromant Capto C6

691.31 €

1 5 Days 1.334ø 10.00 mm7533.00 - 43.00Coromant Capto C6

691.31 €

1 5 Days 1.5ø 12.00 mm8033.00 - 45.00Coromant Capto C6

691.31 €

1 5 Days 1.7ø 14.00 mm8033.00 - 45.00Coromant Capto C6

691.31 €

1 5 Days 1.7ø 16.00 mm8030.00 - 42.00Coromant Capto C6

691.31 €

1 5 Days 1.7ø 20.00 mm8533.00 - 45.00Coromant Capto C6

691.31 €

1 5 Days 2.3ø 25.00 mm9032.00 - 44.00Coromant Capto C6

691.31 €

1 5 Days 2.3ø 32.00 mm9533.00 - 45.00Coromant Capto C6

755.62 €

1 5 Days 2.7ø 20.00 mm8028.00 - 40.00Coromant Capto C8

755.62 €

1 5 Days 3.1ø 25.00 mm9032.00 - 44.00Coromant Capto C8

755.62 €

1 5 Days 3.467ø 32.00 mm9533.00 - 45.00Coromant Capto C8

Loading...

  1. 1

Basic information

Coolant Yes - through center Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight unit kg eClass-5.1 21021105 Type Adapter
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support