Configure

SANDVIK R8 (Bridgeport) to Arbor Adaptor

SANDVIK R8 (Bridgeport) to Arbor Adaptor

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Customs tariff weight

(kg)

Tool-side mount/coupling size

Holder: L dimension

Machine-side mount/coupling size

Minimum order quantity
0.632
ø 22.00 mm
20
Bridgeport R8 - ø 31.80 mm
1 pieces
0.603
ø 19.05 mm
19.9898
Bridgeport R8 - ø 31.75 mm
1 pieces
0.766
ø 25.40 mm
19.9898
Bridgeport R8 - ø 24.13 mm
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
226.54 €
( 269.58 € )
5 working days
226.54 €
( 269.58 € )
5 working days
226.54 €
( 269.58 € )
5 working days