Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C539127701040A |
C639127702045A |
C839127702050A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|
1,639.85 € | 1 | Quote | 1.676 | ø 86.00 mm | 40 | Coromant Capto C5 | ||
1,710.00 € | 1 | Quote | 2.3 | ø 16.00 mm | 45 | Coromant Capto C6 | ||
1,870.77 € | 1 | Quote | 3.45 | ø 16.00 mm | 50 | Coromant Capto C8 |
Loading...
Coolant | Yes - through center | Holder: Design | Neutral | Customs tariff goods number | 84669360 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021105 | Type | Adapter |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Customs tariff weight(kg)
Tool-side mount/coupling size
Holder: L dimension
Machine-side mount/coupling size
Optional Attributes