SANDVIK CoroTurn 111 Head for Turning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570SWLPR1604

Part Number
570SWLPR1604
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Minimum Machining Diameter 20 Cutting Direction Right-hand Shank diameter 16
Customs tariff — weight(kg) 0.02 Bracket: Indexable insert size 04 02 Bracket: F dimension 11
Customs tariff — weight per 1 Bracket: Adjustment angle 95° Customs tariff — weight unit kg
Bracket: Indexable insert type WP* Customs tariff — item number 84661038 Machine chuck / socket size SL cutting head. ø 16.00 mm
Bracket: L dimension 20 Tool chuck / socket size WP* -04 eClass-5.1 21010903
Coolant Yes Type SL cutting head External or internal machining Internal machining
Manufacturer SANDVIK Coromant Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE

This page is SANDVIK CoroTurn 111 Head for Turning, part number 570SWLPR1604.
You can find the detail information about specifications and dimensions on part number 570SWLPR1604.

Tech Support