Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Holder: Entering angle | Customs tariff weight (kg) | Groove for EasyFix clamping system | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179.77 € | 1 | 5 Days | 6.604 | Right-hand | 82.55 | 4.78 | 95° | 0.09 | Yes | WP* | WP* -02 01 | 4.064 | 02 01 | ||
179.77 € | 1 | 5 Days | 8.2042 | Right-hand | 82.55 | 6.35 | 95° | 0.1 | No | WP* | WP* -02 01 | 3.962 | 02 01 | ||
179.77 € | 1 | 5 Days | 8.2042 | Right-hand | 82.55 | 6.35 | 95° | 0.1 | Yes | WP* | WP* -02 01 | 3.962 | 02 01 | ||
179.77 € | 1 | 5 Days | 10.2108 | Right-hand | 101.6 | 7.92 | 91° | 0.033 | No | TP* | TP* -06 | 5.563 | 06 | ||
179.77 € | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 91° | 0.033 | Yes | TP* | TP* -06 | 5.563 | 06 | ||
179.77 € | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 95° | 0.1 | Yes | WP* | WP* -02 01 | 5.563 | 02 01 | ||
179.77 € | 1 | 5 Days | 10.4902 | Right-hand | 127 | 7.92 | 95° | 0.01 | No | CP* | CP* -06 | 5.563 | 06 | ||
179.77 € | 1 | 5 Days | 10.4902 | Right-hand | 127 | 7.92 | 95° | 0.01 | Yes | CP* | CP* -06 | 5.563 | 06 | ||
179.77 € | 1 | 5 Days | 8.5 | Left-hand | 80 | 6 | 91° | 0.013 | Yes | TP* | TP* -06 | 4.5 | 06 | ||
179.77 € | 1 | 5 Days | 12.192 | Right-hand | 152.4 | 9.53 | 91° | 0.068 | No | TP* | TP* -09 | 6.35 | 09 | ||
179.77 € | 1 | 5 Days | 12.192 | Right-hand | 152.4 | 9.53 | 91° | 0.068 | Yes | TP* | TP* -09 | 6.35 | 09 | ||
179.77 € | 1 | 5 Days | 12.192 | Right-hand | 152.4 | 9.53 | 95° | 0.1 | No | WP* | WP* -04 | 6.35 | 04 02 | ||
179.77 € | 1 | 5 Days | 10 | Left-hand | 100 | 8 | 91° | 0.04 | Yes | TP* | TP* -06 | 5 | 06 | ||
179.77 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 91° | 0.13 | No | TP* | TP* -11 | 7.925 | 11 | ||
179.77 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 91° | 0.13 | Yes | TP* | TP* -11 | 7.925 | 11 | ||
179.77 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 95° | 0.1 | Yes | WP* | WP* -04 02 | 7.925 | 04 02 | ||
179.77 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 93° | 0.252 | Yes | DP* | DP* -07 02 | 10.312 | 07 02 | ||
179.77 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 91° | 0.255 | No | TP* | TP* -11 | 10.312 | 11 | ||
223.61 € | 1 | 5 Days | 23.5966 | Right-hand | 250 | 19.05 | 93° | 0.505 | No | DP* | DP* -11 T3 | 12.7 | 11 T3 | ||
223.61 € | 1 | 5 Days | 23.5966 | Right-hand | 254 | 19.05 | 91° | 0.505 | No | TP* | TP* -16 | 12.7 | 16 | ||
251.38 € | 1 | 5 Days | 30.5054 | Right-hand | 304.8 | 25.4 | 93° | 0.8 | No | DP* | DP* -11 T3 | 16.256 | 11 T3 | ||
- | 1 | 5 Days | 25 | Right-hand | 250 | 20 | 91° | 0.1 | Yes | TP* | TP* -16 | 13 | 16 |
Loading...
Customs tariff goods number | 84661038 | Customs tariff weight unit | kg | Holder: L dimension | Variable |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Coolant | Yes | Holder: Clamping technology | Screw clamping system |
Internal or external machining | Boring bar for internal machining | Type | Boring bar | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Holder: Entering angle
Customs tariff weight(kg)
Groove for EasyFix clamping system
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Holder: Insert size
Type
Filter by standard shipping days
Optional Attributes