SANDVIK CoroBore 820 XL Rough Boring Tool

SANDVIK CoroBore 820 XL Rough Boring Tool
[Specifications]
・Cutting Direction: Neutral
・eClass-5.1: 21021105

[Features]
・Reliable system with rigid interfaces between head and cartridge for stable and vibration-free boring
・Optimized cartridges designed for highest stability
・Internal coolant through the tools to the cutting edge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8201020CN19
8201020SP18
8201020SP18Y
8201020TC22
8201260CN19
8201260SP18
8201260SP18Y
8201260TC22
820200CN19C8
820200CN19C10
820200RC16C8
820200SP18C8
820200SP18C10
820200SP18YC8
820200SP18YC10
820200TC22C8
820200TC22C10
820250CN19C8
820250CN19C10
820250RC16C8
820250SP18C8
820250SP18C10
820250SP18YC8
820250SP18YC10
820250TC22C8
820250TC22C10
820300CN19C8
820300CN19C10
820300RC16C8
820300SP18C8
820300SP18C10
820300SP18YC8
820300SP18YC10
820300TC22C8
820300TC22C10
820380CN19
820380SP18
820380SP18Y
820380TC22
820460CN19
820460SP18
820460SP18Y
820460TC22
820540CN19
820540SP18
820540SP18Y
820540TC22
820780CN19
820780SP18
820780SP18Y
820780TC22
820-200SN15-C10
820-250SN15-C10
820-300SN15-C10
820D200CC12
820D250CC12
820D300CC12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Shank diameter Other designs Holder: L-dimension Holder: Adjustment angle Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max Type Holder: WPL type Customs tariff article number Holder: WPL size

6,920.38 €

1 5 Days 77821840--90°36.4-CN* -19ø 778.00 - 1020.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

6,920.38 €

1 5 Days 77821840--90°36.38-SP* -18ø 778.00 - 1020.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

6,920.38 €

1 5 Days 77821880-OAH = 164.0084°36.38-SP*B-18ø 778.00 - 1020.00 mmAssembly with bridge. Slide body and blade holder-82076030-

6,920.38 €

1 5 Days 77821840--90°36.3-TC* -22ø 778.00 - 1020.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

-

1 5 Days 101821840--90°43.83-CN* -19ø 1018.00 - 1260.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

-

1 5 Days 101821840--90°43.81-880-0906ø 1018.00 - 1260.00 mmAssembly with bridge. Bridge extension, slide body and blade holder88084661038906

7,068.00 €

1 5 Days 1018218100-OAH = 164.0084°43.81-SP*B-18ø 1018.00 - 1260.00 mmAssembly with bridge. Slide body and blade holder-82076030-

7,068.00 €

1 5 Days 101821840--90°43.73-TC* -22ø 1018.00 - 1260.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

3,900.85 €

1 5 Days 148122---90°7.05Coromant Capto C8CN* -19ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,017.77 €

1 5 Days 148128---90°8.96Coromant Capto C10CN* -19ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

-

1 5 Days 148130----7.05Coromant Capto C8RC* -16ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84669360-

3,900.85 €

1 5 Days 148122---90°7.03Coromant Capto C8SP* -18ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,017.77 €

1 5 Days 148128---90°8.94Coromant Capto C10SP* -18ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

3,900.85 €

1 5 Days 148122--OAH = 104.0084°7.03Coromant Capto C8SP*B-18ø 148.00 - 200.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,017.77 €

1 5 Days 148128--OAH = 104.0084°8.94Coromant Capto C10SP*B-18ø 148.00 - 200.00 mmAssembly with bridge. Slide body and blade holder-82076030-

3,900.85 €

1 5 Days 148122---90°6.95Coromant Capto C8TC* -22ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,017.77 €

1 5 Days 148128---90°8.86Coromant Capto C10TC* -22ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

3,975.38 €

1 5 Days 198122---90°8.28Coromant Capto C8CN* -19ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,090.85 €

1 5 Days 198128---90°10.22Coromant Capto C10CN* -19ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

-

1 5 Days 198130----8.28Coromant Capto C8RC* -16ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84669360-

3,975.38 €

1 5 Days 198122---90°8.26Coromant Capto C8SP* -18ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,090.85 €

1 5 Days 198128---90°10.2Coromant Capto C10SP* -18ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

3,975.38 €

1 5 Days 198122--OAH = 104.0084°8.26Coromant Capto C8SP*B-18ø 198.00 - 250.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,090.85 €

1 5 Days 198128--OAH = 104.0084°10.2Coromant Capto C10SP*B-18ø 198.00 - 250.00 mmAssembly with bridge. Slide body and blade holder-82076030-

3,975.38 €

1 5 Days 198122---90°8.18Coromant Capto C8TC* -22ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,090.85 €

1 5 Days 198128---90°10.12Coromant Capto C10TC* -22ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,048.46 €

1 5 Days 248122---90°9.48Coromant Capto C8CN* -19ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,165.38 €

1 5 Days 248128---90°11.53Coromant Capto C10CN* -19ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

-

1 5 Days 248130----9.48Coromant Capto C8RC* -16ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84669360-

4,048.46 €

1 5 Days 248122---90°9.46Coromant Capto C8SP* -18ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,165.38 €

1 5 Days 248128---90°11.51Coromant Capto C10SP* -18ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,048.46 €

1 5 Days 248122--OAH = 104.0084°9.46Coromant Capto C8SP*B-18ø 248.00 - 300.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,165.38 €

1 5 Days 248128--OAH = 104.0084°11.51Coromant Capto C10SP*B-18ø 248.00 - 300.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,048.46 €

1 5 Days 248128---90°9.38Coromant Capto C8TC* -22ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,165.38 €

1 5 Days 248122---90°11.43Coromant Capto C10TC* -22ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

4,481.08 €

1 5 Days 29811440--90°9.07-CN* -19ø 298.00 - 380.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,481.08 €

1 5 Days 29811440--90°9.05-SP* -18ø 298.00 - 380.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,481.08 €

1 5 Days 29811480-OAH = 164.0084°9.05-SP*B-18ø 298.00 - 380.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,481.08 €

1 5 Days 29811440--90°8.97-TC* -22ø 298.00 - 380.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,592.15 €

1 5 Days 37811940--90°10.83-CN* -19ø 378.00 - 460.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,592.15 €

1 5 Days 37811940--90°10.81-SP* -18ø 378.00 - 460.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,592.15 €

1 5 Days 378119100-OAH = 164.0084°10.81-SP*B-18ø 378.00 - 460.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,592.15 €

1 5 Days 37811940--90°10.73-TC* -22ø 378.00 - 460.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,701.77 €

1 5 Days 45812440--90°12.76-CN* -19ø 458.00 - 540.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,701.77 €

1 5 Days 45812440--90°12.74-SP* -18ø 458.00 - 540.00 mmAssembly with bridge. Slide body and blade holder-84661038-

4,701.77 €

1 5 Days 45812480-OAH = 164.0084°12.74-SP*B-18ø 458.00 - 540.00 mmAssembly with bridge. Slide body and blade holder-82076030-

4,701.77 €

1 5 Days 45812440--90°12.66-TC* -22ø 458.00 - 540.00 mmAssembly with bridge. Slide body and blade holder-84661038-

6,772.77 €

1 5 Days 53819840--90°25.21-CN* -19ø 538.00 - 780.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

6,772.77 €

1 5 Days 53819840--90°25.19-SP* -18ø 538.00 - 780.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

6,772.77 €

1 5 Days 538198100-OAH = 164.0084°25.19-SP*B-18ø 538.00 - 780.00 mmAssembly with bridge. Slide body and blade holder-82076030-

6,772.77 €

1 5 Days 53819840--90°25.11-TC* -22ø 538.00 - 780.00 mmAssembly with bridge. Bridge extension, slide body and blade holder-84661038-

-

1 5 Days 148128---84°8.96Coromant Capto C10SN* -15ø 148.00 - 200.00 mmAssembly with adapter. Slide body and blade holder-84661038-

-

1 5 Days 198128---84°10.22Coromant Capto C10SN* -15ø 198.00 - 250.00 mmAssembly with adapter. Slide body and blade holder-84661038-

-

1 5 Days 248128---84°11.53Coromant Capto C10SN* -15ø 248.00 - 300.00 mmAssembly with adapter. Slide body and blade holder-84661038-

3,450.69 €

1 5 Days 1488233ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 148.00 mm-90°3.35-CC* -12ø 148.00 - 200.00 mmAssembly consisting of bridge. Slide body and blade holder-84661038-

3,525.23 €

1 5 Days 1988233ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 198.00 mm-90°3.67-CC* -12ø 198.00 - 250.00 mmAssembly consisting of bridge. Slide body and blade holder-84661038-

3,598.31 €

1 5 Days 2488233ADJLXAXL = 1.50 mm / ADJLXRDL = 26.00 mm / OAH = 104.00 mm/ OAW = 248.00 mm-90°4.03-CC* -12ø 248.00 - 300.00 mmAssembly consisting of bridge. Slide body and blade holder-84661038-

Loading...

  1. 1

Basic information

Cutting Direction Neutral Processing type Rough machining - bore tolerance IT9 Cooling lubricant Yes - through center
Customs tariff weight unit kg eClass-5.1 21021105 Holder: Clamping technology Screw clamping system
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

Tech Support