Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Holder: Adjustment angle | Cooling lubricant | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Type | Holder: WPL type | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 90° | Yes | 2.34 | Coromant Capto C6 | CC* -12 | Screw clamping system | max.107.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 3.36 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.107.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 3.36 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.107.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 4.1 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.122.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | - | 4.19 | Coromant Capto C8 | SN* -12 | RC clamp | max.122.00mm | - | SN* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 4.1 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.122.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 4.25 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.137.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | - | 4.34 | Coromant Capto C8 | SN* -12 | RC clamp | max.137.00mm | - | SN* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 4.25 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.137.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 4.76 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.152.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | - | 4.82 | Coromant Capto C8 | SN* -12 | RC clamp | max.152.00mm | - | SN* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 4.76 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.152.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 4.88 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.167.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 4.97 | Coromant Capto C8 | SN* -12 | RC clamp | max.167.00mm | Three-edged boring tool | SN* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 4.88 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.167.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 6.86 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.191.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 7.43 | Coromant Capto C8 | CN* -16 06 | - | max.191.00mm | Three-edged boring tool | CN* | 16 06 | ||
- | 1 | 5 Days | 84° | Yes | 7.48 | Coromant Capto C8 | SN* -15 | RC clamp | max.191.00mm | Three-edged boring tool | SN* | 15 06 | ||
- | 1 | 5 Days | 84° | Yes | 6.86 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.191.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 7.13 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.214.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 7.73 | Coromant Capto C8 | CN* -16 06 | - | max.214.00mm | Three-edged boring tool | CN* | 16 06 | ||
- | 1 | 5 Days | 84° | Yes | 7.79 | Coromant Capto C8 | SN* -15 | RC clamp | max.214.00mm | Three-edged boring tool | SN* | 15 06 | ||
- | 1 | 5 Days | 84° | Yes | 7.13 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.214.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 0.25 | Coromant Capto C3 | CC* -06 | Screw clamping system | max.41.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 90° | Yes | 0.64 | Coromant Capto C4 | CC* -06 | Screw clamping system | max.41.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 84° | Yes | 0.25 | Coromant Capto C3 | SP*BR -06 06 | Screw clamping system | max.41.00mm | Three-edged boring tool | SP*BR | 06 06 | ||
- | 1 | 5 Days | 90° | Yes | 0.28 | Coromant Capto C3 | CC* -06 | Screw clamping system | max.45.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 90° | Yes | 0.67 | Coromant Capto C4 | CC* -06 | Screw clamping system | max.45.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 84° | Yes | 0.28 | Coromant Capto C3 | SP*BR -06 06 | Screw clamping system | max.45.00mm | Three-edged boring tool | SP*BR | 06 06 | ||
- | 1 | 5 Days | 90° | Yes | 0.62 | Coromant Capto C4 | CC* -06 | Screw clamping system | max.51.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 90° | Yes | 1.18 | Coromant Capto C5 | CC* -06 | Screw clamping system | max.51.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 84° | Yes | 0.62 | Coromant Capto C4 | SP*BR -06 06 | Screw clamping system | max.51.00mm | Three-edged boring tool | SP*BR | 06 06 | ||
- | 1 | 5 Days | 90° | Yes | 0.65 | Coromant Capto C4 | CC* -06 | Screw clamping system | max.56.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 90° | Yes | 1.21 | Coromant Capto C5 | CC* -06 | Screw clamping system | max.56.00mm | Three-edged boring tool | CC* | 06 02 | ||
- | 1 | 5 Days | 90° | Yes | 0.68 | Coromant Capto C4 | CC* -09 | Screw clamping system | max.56.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 90° | Yes | 1.24 | Coromant Capto C5 | CC* -09 | Screw clamping system | max.56.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 84° | Yes | 0.68 | Coromant Capto C4 | SP*BR -08 08 | Screw clamping system | max.56.00mm | Three-edged boring tool | SP*BR | 08 08 | ||
- | 1 | 5 Days | 90° | Yes | 0.89 | Coromant Capto C5 | CC* -09 | Screw clamping system | max.63.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 90° | Yes | 1.98 | Coromant Capto C6 | CC* -09 | Screw clamping system | max.63.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 84° | Yes | 0.89 | Coromant Capto C5 | SP*BR -08 08 | Screw clamping system | max.63.00mm | Three-edged boring tool | SP*BR | 08 08 | ||
- | 1 | 5 Days | 90° | Yes | 0.92 | Coromant Capto C5 | CC* -09 | Screw clamping system | max.70.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 90° | Yes | 2.04 | Coromant Capto C6 | CC* -09 | Screw clamping system | max.70.00mm | Three-edged boring tool | CC* | 09 T3 | ||
- | 1 | 5 Days | 90° | Yes | 0.98 | Coromant Capto C5 | CC* -12 | Screw clamping system | max.70.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 2.07 | Coromant Capto C6 | CC* -12 | Screw clamping system | max.70.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 0.98 | Coromant Capto C5 | SP*BR -12 10 | Screw clamping system | max.70.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 1.18 | Coromant Capto C5 | CC* -12 | Screw clamping system | max.79.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 2.13 | Coromant Capto C6 | CC* -12 | Screw clamping system | max.79.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 2.16 | Coromant Capto C6 | SP*BR -12 10 | Screw clamping system | max.79.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 1.21 | Coromant Capto C5 | CC* -12 | Screw clamping system | max.87.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 2.16 | Coromant Capto C6 | CC* -12 | Screw clamping system | max.87.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 2.19 | Coromant Capto C6 | SP*BR -12 10 | Screw clamping system | max.87.00mm | Three-edged boring tool | SP*BR | 12 10 | ||
- | 1 | 5 Days | 90° | Yes | 2.28 | Coromant Capto C6 | CC* -12 | Screw clamping system | max.97.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 90° | Yes | 3.3 | Coromant Capto C8 | CC* -12 | Screw clamping system | max.97.00mm | Three-edged boring tool | CC* | 12 04 | ||
- | 1 | 5 Days | 84° | Yes | 3.3 | Coromant Capto C8 | SP*BR -12 10 | Screw clamping system | max.97.00mm | Three-edged boring tool | SP*BR | 12 10 |
Loading...
Cutting Direction | Right-hand | Customs tariff weight unit | kg | Holder: F-dimension | adjustable |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | External or internal machining | Boring | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Holder: Adjustment angle
Cooling lubricant
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Holder: Clamping technology
Drilling range Dc min - max
Type
Holder: WPL type
Holder: WPL size
Type
Filter by standard shipping days
Optional Attributes