Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff goods number | Holder: Entering angle | Customs tariff weight (kg) | Groove for EasyFix clamping system | Holder: Insert type | Tool-side mount/coupling size | Holder: F dimension | Machine-side mount/coupling size | Holder: Insert size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
235.38 € | 1 | 5 Days | 8.6868 | Left-hand | 82.499 | 6.35 | 84661031 | 91° | 0.018 | No | TC* | TC* -06 | 4.369 | - | 06 | ||
236.92 € | 1 | 5 Days | 8.6868 | Left-hand | 82.499 | 6.35 | 84661038 | 91° | 0.018 | Yes | TC* | TC* -06 | 4.369 | - | 06 | ||
235.38 € | 1 | 5 Days | 8.6868 | Right-hand | 82.499 | 6.35 | 84661031 | 91° | 0.018 | No | TC* | TC* -06 | 4.369 | - | 06 | ||
236.92 € | 1 | 5 Days | 8.6868 | Right-hand | 82.499 | 6.35 | 84661038 | 91° | 0.018 | Yes | TC* | TC* -06 | 4.369 | - | 06 | ||
236.92 € | 1 | 5 Days | 10.4902 | Left-hand | 101.6 | 7.92 | 84661038 | 91° | 0.033 | Yes | TC* | TC* -06 | 5.563 | - | 06 | ||
235.38 € | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 84661038 | 91° | 0.033 | No | TC* | TC* -06 | 5.563 | - | 06 | ||
236.92 € | 1 | 5 Days | 10.4902 | Right-hand | 101.6 | 7.92 | 84661038 | 91° | 0.033 | Yes | TC* | TC* -06 | 5.563 | - | 06 | ||
189.23 € | 1 | 5 Days | 12.192 | Left-hand | 152.4 | 9.53 | 84661038 | 95° | 0.091 | No | CC* | CC* -06 | 6.35 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 12.192 | Left-hand | 152.4 | 9.53 | 84661038 | 95° | 0.092 | Yes | CC* | CC* -06 | 6.35 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 12.192 | Right-hand | 152.4 | 9.53 | 84661038 | 95° | 0.092 | No | CC* | CC* -06 | 6.35 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 12.192 | Right-hand | 152.4 | 9.53 | 84661038 | 95° | 0.092 | Yes | CC* | CC* -06 | 6.35 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 9.53 | 84661038 | 107.5° | 0.051 | No | DC* | DC* -07 | 9.525 | - | 07 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 9.53 | 84661038 | 107.5° | 0.051 | Yes | DC* | DC* -07 | 9.525 | - | 07 | ||
189.23 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 9.53 | 84661038 | 93° | 0.09 | No | DC* | DC* -07 | 9.525 | - | 07 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 9.53 | 84661038 | 93° | 0.091 | No | DC* | DC* -07 | 9.525 | - | 07 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 9.53 | 84661038 | 93° | 0.091 | Yes | DC* | DC* -07 | 9.525 | - | 07 | ||
190.76 € | 1 | 5 Days | 12.7 | Left-hand | 152.4 | 9.53 | 84661038 | 91° | 0.063 | No | TC* | TC* -11 | 6.35 | - | 11 | ||
189.23 € | 1 | 5 Days | 12.7 | Left-hand | 152.4 | 9.53 | 84661038 | 91° | 0.068 | Yes | TC* | TC* -11 | 6.35 | - | 11 | ||
190.76 € | 1 | 5 Days | 12.7 | Right-hand | 152.4 | 9.53 | 84661038 | 91° | 0.063 | No | TC* | TC* -11 | 6.35 | - | 11 | ||
189.23 € | 1 | 5 Days | 12.7 | Right-hand | 152.4 | 9.53 | 84661038 | 91° | 0.068 | Yes | TC* | TC* -11 | 6.35 | - | 11 | ||
190.76 € | 1 | 5 Days | 12.7 | Right-hand | 152.4 | 9.53 | 84661038 | 91° | 0.62 | Yes | TC* | TC* -09 | 6.756 | - | 09 | ||
189.23 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 12.7 | 84661038 | 95° | 0.121 | No | CC* | CC* -06 | 7.925 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 12.7 | 84661038 | 95° | 0.121 | Yes | CC* | CC* -06 | 7.925 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 84661038 | 95° | 0.122 | No | CC* | CC* -06 | 7.925 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 84661038 | 95° | 0.122 | Yes | CC* | CC* -06 | 7.925 | - | 06 02 | ||
189.23 € | 1 | 5 Days | 18.4912 | Left-hand | 152.4 | 12.7 | 84661038 | 107.5° | 0.121 | No | DC* | DC* -07 | 11.1 | - | 07 | ||
189.23 € | 1 | 5 Days | 18.4912 | Right-hand | 152.4 | 12.7 | 84661038 | 107.5° | 0.121 | No | DC* | DC* -07 | 11.1 | - | 07 | ||
189.23 € | 1 | 5 Days | 18.4912 | Left-hand | 152.4 | 12.7 | 84661038 | 93° | 0.121 | No | DC* | DC* -07 | 11.125 | - | 07 | ||
189.23 € | 1 | 5 Days | 18.4912 | Right-hand | 152.4 | 12.7 | 84661038 | 93° | 0.121 | No | DC* | DC* -07 | 11.125 | - | 07 | ||
189.23 € | 1 | 5 Days | 18.4912 | Right-hand | 152.4 | 12.7 | 84661038 | 93° | 0.121 | Yes | DC* | DC* -07 | 11.125 | - | 07 | ||
189.23 € | 1 | 5 Days | 17.2974 | Left-hand | 152.4 | 12.7 | 84661038 | 62.5° | 0.12 | No | DC* | DC* -07 | 9.957 | - | 07 | ||
189.23 € | 1 | 5 Days | 17.2974 | Right-hand | 152.4 | 12.7 | 84661038 | 62.5° | 0.12 | No | DC* | DC* -07 | 9.957 | - | 07 | ||
190.76 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 12.7 | 84661038 | 91° | 0.125 | No | TC* | TC* -11 | 7.925 | - | 11 | ||
189.23 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 12.7 | 84661038 | 91° | 0.13 | No | TC* | TC* -11 | 7.925 | - | 11 | ||
189.23 € | 1 | 5 Days | 15.1892 | Left-hand | 152.4 | 12.7 | 84661038 | 91° | 0.121 | Yes | TC* | TC* -11 | 7.925 | - | 11 | ||
190.76 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 84661038 | 91° | 0.125 | No | TC* | TC* -11 | 7.925 | - | 11 | ||
189.23 € | 1 | 5 Days | 15.1892 | Right-hand | 152.4 | 12.7 | 84661038 | 91° | 0.12 | Yes | TC* | TC* -11 | 7.925 | - | 11 | ||
190.76 € | 1 | 5 Days | 16.3068 | Right-hand | 152.4 | 12.7 | 84661038 | 91° | 0.12 | No | TC* | TC* -09 | 8.738 | - | 09 | ||
190.76 € | 1 | 5 Days | 16.3068 | Right-hand | 152.4 | 12.7 | 84661038 | 91° | 0.12 | Yes | TC* | TC* -09 | 8.738 | - | 09 | ||
187.69 € | 1 | 5 Days | 19.9898 | Left-hand | 124.993 | 15.88 | 84661038 | 120° | 0.123 | Yes | DC* | DC* -07 | 8.992 | - | 07 | ||
187.69 € | 1 | 5 Days | 19.9898 | Right-hand | 124.993 | 15.88 | 84661038 | 120° | 0.123 | Yes | DC* | DC* -07 | 8.992 | - | 07 | ||
187.69 € | 1 | 5 Days | 19.9898 | Neutral | 124.993 | 15.88 | 84661038 | not available | 0.123 | Yes | R300* | R300* -08 | 3.988 | - | 08 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 95° | 0.279 | No | CC* | CC* -06 | 10.312 | - | 06 02 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 95° | 0.279 | Yes | CC* | CC* -06 | 10.312 | - | 06 02 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 95° | 0.314 | No | CC* | CC* -09 | 10.312 | - | 09 T3 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 95° | 0.313 | Yes | CC* | CC* -09 | 10.312 | - | 09 T3 | ||
187.69 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 84661038 | 95° | 0.279 | No | CC* | CC* -06 | 10.312 | - | 06 02 | ||
187.69 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 84661038 | 95° | 0.279 | Yes | CC* | CC* -06 | 10.312 | - | 06 02 | ||
187.69 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 84661038 | 95° | 0.313 | No | CC* | CC* -09 | 10.312 | - | 09 T3 | ||
187.69 € | 1 | 5 Days | 19.6088 | Right-hand | 203.2 | 15.88 | 84661038 | 95° | 0.313 | Yes | CC* | CC* -09 | 10.312 | - | 09 T3 | ||
187.69 € | 1 | 5 Days | 21.59 | Right-hand | 203.2 | 15.88 | 84661038 | 107.5° | 0.254 | No | DC* | DC* -07 | 12.7 | - | 07 | ||
187.69 € | 1 | 5 Days | 21.59 | Left-hand | 203.2 | 15.88 | 84661038 | 93° | 0.3 | No | DC* | DC* -07 | 12.7 | - | 07 | ||
187.69 € | 1 | 5 Days | 21.59 | Left-hand | 203.2 | 15.88 | 84661038 | 93° | 0.3 | Yes | DC* | DC* -07 | 12.7 | - | 07 | ||
187.69 € | 1 | 5 Days | 21.59 | Right-hand | 203.2 | 15.88 | 84661038 | 93° | 0.3 | No | DC* | DC* -07 | 12.7 | - | 07 | ||
187.69 € | 1 | 5 Days | 21.59 | Right-hand | 203.2 | 15.88 | 84661038 | 93° | 0.3 | Yes | DC* | DC* -07 | 12.7 | - | 07 | ||
- | 1 | 5 Days | 21.59 | Left-hand | 203.2 | 15.88 | 84661038 | 62.5° | 0.251 | No | DC* | DC* -07 | 12.344 | - | 07 | ||
187.69 € | 1 | 5 Days | 21.59 | Right-hand | 203.2 | 15.88 | 84661038 | 62.5° | 0.252 | No | DC* | DC* -07 | 12.344 | - | 07 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 91° | 0.244 | No | TC* | TC* -11 | 10.312 | - | 11 | ||
187.69 € | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 91° | 0.277 | No | TC* | TC* -11 | 10.312 | - | 11 | ||
- | 1 | 5 Days | 19.6088 | Left-hand | 203.2 | 15.88 | 84661038 | 91° | 0.252 | Yes | TC* | TC* -11 | 10.312 | - | 11 |
Loading...
Customs tariff weight unit | kg | Holder: L dimension | Variable | eClass-5.1 | 21010903 |
---|---|---|---|---|---|
Coolant | Yes | Holder: Clamping technology | Screw clamping system | Internal or external machining | Boring bar for internal machining |
Type | Boring bar | Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff goods number
Holder: Entering angle
Customs tariff weight(kg)
Groove for EasyFix clamping system
Holder: Insert type
Tool-side mount/coupling size
Holder: F dimension
Machine-side mount/coupling size
Holder: Insert size
Type
Filter by standard shipping days
Optional Attributes