Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BR10110CC12FC5 |
BR10136CC12FC6 |
BR10170CC12FC6 |
BR1038CC06FEH20 |
BR1045CC06FEH25 |
BR1054CC06FC3 |
BR1065CC06FC4 |
BR1076CC09FC4 |
BR1091CC12FC5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Cooling lubricant | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Holder: F-dimension | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | External or internal machining | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,983.31 € | 1 | 5 Days | 90 | 50 | Yes | 1.23 | Coromant Capto C5 | adjustable | CC* -12 | 90.00-110.00 mm | Roughing tool for reverse boring | Reverse boring | 12 04 | ||
2,183.54 € | 1 | 5 Days | 109 | 68 | Yes | 2.08 | Coromant Capto C6 | adjustable | CC* -12 | 109.00-136.00 mm | Roughing tool for reverse boring | Reverse boring | 12 04 | ||
2,268.31 € | 1 | 5 Days | 135 | 78 | Yes | 2.38 | Coromant Capto C6 | adjustable | CC* -12 | 135.00-170.00 mm | Roughing tool for reverse boring | Reverse boring | 12 04 | ||
1,482.01 € | 1 | 5 Days | 32 | 15 | - | 0.07 | EH20 Screw coupling | - | CC* -06 | 32.00-38.00 mm | Blade holder | Reverse boring | 06 02 | ||
1,499.54 € | 1 | 5 Days | 37 | 14 | Yes | 0.11 | EH25 Screw coupling | adjustable | CC* -06 | 37.00-45.00 mm | Roughing tool for reverse boring | Boring | 06 02 | ||
1,718.77 € | 1 | 5 Days | 44 | 35 | Yes | 0.56 | Coromant Capto C3 | adjustable | CC* -06 | 44.00-54.00 mm | Roughing tool for reverse boring | Reverse boring | 06 02 | ||
1,734.85 € | 1 | 5 Days | 53 | 43 | Yes | 0.56 | Coromant Capto C4 | adjustable | CC* -06 | 53.00-65.00 mm | Roughing tool for reverse boring | Reverse boring | 06 02 | ||
1,734.85 € | 1 | 5 Days | 64 | 43 | Yes | 0.56 | Coromant Capto C4 | adjustable | CC* -09 | 64.00-76.00 mm | Roughing tool for reverse boring | Reverse boring | 09 T3 | ||
1,870.77 € | 1 | 5 Days | 75 | 48 | Yes | 0.86 | Coromant Capto C5 | adjustable | CC* -12 | 75.00-91.00 mm | Roughing tool for reverse boring | Reverse boring | 12 04 |
Loading...
Cutting Direction | Right-hand | Holder: Adjustment angle | 90° | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Holder: Clamping technology | Screw clamping system | Manufacturer | SANDVIK COROMANT |
Holder: WPL type | CC* | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Overall Length L1
Cooling lubricant
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Holder: F-dimension
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
External or internal machining
Holder: WPL size
Type
Filter by standard shipping days
Optional Attributes