Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,335.85 € | 1 | 5 Days | 20 | 173 | 5 | 5.8 | Yes — through the center | 0.6 | RMPX = 2° / AZ = 0.50 mm | Straight shank | LU = 120.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 20 | 7 | ||
1,037.69 € | 1 | 5 Days | 20 | 173 | 2 | 10 | Yes — through the center | 0.6 | RMPX = 5° / AZ = 1.00 mm | Straight shank | LU = 120.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | 20 | 11 | ||
1,536.08 € | 1 | Quote | 20 | 145 | 5 | 5.8 | Yes — axial | 0.75 | RMPX = 2° / BD1 = 20.00 mm / AZ = 0.50 mm | Coromant Capto | LU = 120.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C5 | 7 | ||
1,191.15 € | 1 | Quote | 20 | 145 | 2 | 10 | Yes — axial | 0.75 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 120.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
1,615.00 € | 1 | Quote | 20 | 147 | 5 | 5.8 | Yes — axial | 1.1 | RMPX = 2° / BD1 = 20.00 mm / AZ = 0.50 mm | Coromant Capto | LU = 120.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C6 | 7 | ||
1,252.54 € | 1 | Quote | 20 | 147 | 2 | 10 | Yes — axial | 1.1 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 120.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 | ||
1,528.77 € | 1 | 5 Days | 25 | 209 | 7 | 5.8 | Yes — through the center | 0.8 | RMPX = 1° / AZ = 0.50 mm | Straight shank | LU = 150.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 25 | 7 | ||
1,153.15 € | 1 | 5 Days | 25 | 209 | 2 | 10 | Yes — through the center | 0.8 | RMPX = 5° / AZ = 1.00 mm | Straight shank | LU = 150.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | 25 | 11 | ||
1,755.31 € | 1 | Quote | 25 | 175 | 7 | 5.8 | Yes — axial | 1 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 150.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C5 | 7 | ||
1,324.15 € | 1 | Quote | 25 | 175 | 2 | 10 | Yes — axial | 1 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 150.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
1,845.92 € | 1 | Quote | 25 | 177 | 7 | 5.8 | Yes — axial | 1.35 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 150.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C6 | 7 | ||
1,391.38 € | 1 | Quote | 25 | 177 | 2 | 10 | Yes — axial | 1.35 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 150.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 | ||
1,718.77 € | 1 | 5 Days | 32 | 255 | 8 | 5.8 | Yes — through the center | 1.6 | RMPX = 1° / AZ = 0.50 mm | Straight shank | LU = 192.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 32 | 7 | ||
1,268.62 € | 1 | 5 Days | 32 | 255 | 2 | 10 | Yes — through the center | 1.6 | RMPX = 3° / AZ = 1.00 mm | Straight shank | LU = 192.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | 32 | 11 | ||
1,923.38 € | 1 | Quote | 32 | 217 | 8 | 5.8 | Yes — axial | 1.65 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 192.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C5 | 7 | ||
1,457.15 € | 1 | Quote | 32 | 217 | 2 | 10 | Yes — axial | 1.65 | RMPX = 5° / AZ = 1.00 mm | Coromant Capto | LU = 192.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
2,073.92 € | 1 | Quote | 32 | 219 | 8 | 5.8 | Yes — axial | 2 | RMPX = 1° / AZ = 0.50 mm | Coromant Capto | LU = 192.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | C6 | 7 | ||
1,530.23 € | 1 | Quote | 32 | 219 | 2 | 10 | Yes — axial | 2 | RMPX = 3° / AZ = 1.00 mm | Coromant Capto | LU = 192.00 | Wide differential pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Milling application | 90° square shoulder milling cutter | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes