Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
833.08 € | 1 | 5 Days | 40 | 4 | 0.598 | Coromant Capto | Narrow differential pitch | C4 | ||
724.92 € | 1 | 5 Days | 40 | 4 | 0.34 | Arbor chuck | Narrow differential pitch | 22 | ||
974.85 € | 1 | 5 Days | 50 | 5 | 0.9 | Coromant Capto | Extra narrow straight pitch | C5 | ||
897.38 € | 1 | 5 Days | 50 | 4 | 0.9 | Coromant Capto | Narrow differential pitch | C5 | ||
974.85 € | 1 | 5 Days | 50 | 5 | 1.3 | Coromant Capto | Extra narrow straight pitch | C6 | ||
897.38 € | 1 | 5 Days | 50 | 4 | 1.29 | Coromant Capto | Narrow differential pitch | C6 | ||
847.69 € | 1 | 5 Days | 50 | 5 | 0.44 | Arbor chuck | Extra narrow straight pitch | 22 | ||
1,167.77 € | 1 | 5 Days | 63 | 6 | 1.07 | Coromant Capto | Extra narrow straight pitch | C5 | ||
1,090.31 € | 1 | 5 Days | 63 | 5 | 1.05 | Coromant Capto | Narrow differential pitch | C5 | ||
1,167.77 € | 1 | 5 Days | 63 | 6 | 1.5 | Coromant Capto | Extra narrow straight pitch | C6 | ||
1,090.31 € | 1 | 5 Days | 63 | 5 | 1.5 | Coromant Capto | Narrow differential pitch | C6 | ||
1,014.31 € | 1 | 5 Days | 63 | 6 | 0.6 | Arbor chuck | Extra narrow straight pitch | 22 | ||
1,081.54 € | 1 | 5 Days | 63 | 7 | 0.6 | Arbor chuck | Extra-tight straight pitch plus | 22 | ||
1,436.69 € | 1 | 5 Days | 80 | 8 | 2 | Coromant Capto | Extra narrow straight pitch | C6 | ||
1,281.77 € | 1 | 5 Days | 80 | 6 | 2.035 | Coromant Capto | Narrow differential pitch | C6 | ||
1,281.77 € | 1 | 5 Days | 80 | 6 | 2.8 | Coromant Capto | Narrow differential pitch | C8 | ||
1,249.62 € | 1 | 5 Days | 80 | 8 | 1.208 | Arbor chuck | Extra narrow straight pitch | 27 | ||
1,315.38 € | 1 | 5 Days | 80 | 9 | 1.208 | Arbor chuck | Extra-tight straight pitch plus | 27 | ||
1,705.62 € | 1 | 5 Days | 100 | 10 | 3.73 | Coromant Capto | Extra narrow straight pitch | C8 | ||
1,474.69 € | 1 | 5 Days | 100 | 7 | 3.68 | Coromant Capto | Narrow differential pitch | C8 | ||
1,483.46 € | 1 | 5 Days | 100 | 10 | 1.79 | Arbor chuck | Extra narrow straight pitch | 32 | ||
1,550.69 € | 1 | 5 Days | 100 | 11 | 1.82 | Arbor chuck | Extra-tight straight pitch plus | 32 | ||
1,996.46 € | 1 | 5 Days | 125 | 12 | 2.99 | Arbor chuck | Extra narrow straight pitch | 40 | ||
2,129.46 € | 1 | 5 Days | 125 | 14 | 2.98 | Arbor chuck | Extra-tight straight pitch plus | 40 | ||
2,364.77 € | 1 | 5 Days | 160 | 12 | 4.36 | Arbor chuck | Extra narrow differential pitch | 40 | ||
2,565.00 € | 1 | 5 Days | 160 | 16 | 3.92 | Arbor chuck | Extra-tight straight pitch plus | 40 | ||
2,030.08 € | 1 | 5 Days | 160 | 7 | 4.371 | Arbor chuck | Wide differential pitch | 40 | ||
2,230.31 € | 1 | 5 Days | 160 | 10 | 3.89 | Arbor chuck | Narrow differential pitch | 40 | ||
3,167.15 € | 1 | 5 Days | 200 | 16 | 6.62 | Arbor chuck | Extra narrow differential pitch | 60 | ||
2,899.69 € | 1 | 5 Days | 200 | 12 | 6.32 | Arbor chuck | Narrow differential pitch | 60 | ||
3,612.92 € | 1 | 5 Days | 250 | 18 | 10.33 | Arbor chuck | Extra narrow differential pitch | 60 | ||
3,345.46 € | 1 | 5 Days | 250 | 14 | 9.89 | Arbor chuck | Narrow differential pitch | 60 | ||
841.85 € | 1 | 5 Days | 38.1 | 4 | 0.82 | Weldon chuck | Narrow differential pitch | 31.75 | ||
897.38 € | 1 | 5 Days | 50.8 | 4 | 1.06 | Weldon chuck | Narrow differential pitch | 31.75 | ||
847.69 € | 1 | 5 Days | 50.8 | 5 | 0.419 | Arbor chuck | Extra narrow straight pitch | 19.05 | ||
713.23 € | 1 | 5 Days | 50.8 | 3 | 0.628 | Arbor chuck | Wide differential pitch | 19.05 | ||
780.46 € | 1 | 5 Days | 50.8 | 4 | 0.419 | Arbor chuck | Narrow differential pitch | 19.05 | ||
1,014.31 € | 1 | 5 Days | 63.5 | 6 | 0.64 | Arbor chuck | Extra narrow straight pitch | 25.4 | ||
1,081.54 € | 1 | 5 Days | 63.5 | 7 | 0.64 | Arbor chuck | Extra-tight straight pitch plus | 25.4 | ||
881.31 € | 1 | 5 Days | 63.5 | 4 | 0.307 | Arbor chuck | Wide differential pitch | 25.4 | ||
948.54 € | 1 | 5 Days | 63.5 | 5 | 0.306 | Arbor chuck | Narrow differential pitch | 25.4 | ||
1,249.62 € | 1 | 5 Days | 76.2 | 8 | 0.82 | Arbor chuck | Extra narrow straight pitch | 25.4 | ||
980.69 € | 1 | 5 Days | 76.2 | 4 | 0.82 | Arbor chuck | Wide differential pitch | 25.4 | ||
1,115.15 € | 1 | 5 Days | 76.2 | 6 | 0.82 | Arbor chuck | Narrow differential pitch | 25.4 | ||
1,483.46 € | 1 | 5 Days | 102 | 10 | 1.6 | Arbor chuck | Extra narrow straight pitch | 38.1 | ||
1,148.77 € | 1 | 5 Days | 102 | 5 | 1.6 | Arbor chuck | Wide differential pitch | 38.1 | ||
1,281.77 € | 1 | 5 Days | 102 | 7 | 1.6 | Arbor chuck | Narrow differential pitch | 38.1 | ||
1,996.46 € | 1 | 5 Days | 127 | 12 | 2.16 | Arbor chuck | Extra narrow straight pitch | 38.1 | ||
1,729.00 € | 1 | 5 Days | 127 | 8 | 2.16 | Arbor chuck | Narrow differential pitch | 38.1 | ||
2,364.77 € | 1 | 5 Days | 152.4 | 12 | 3.1 | Arbor chuck | Extra narrow differential pitch | 38.1 | ||
2,632.23 € | 1 | 5 Days | 152.4 | 16 | 3.1 | Arbor chuck | Extra-tight straight pitch plus | 38.1 | ||
2,030.08 € | 1 | 5 Days | 152.4 | 7 | 3.1 | Arbor chuck | Wide differential pitch | 38.1 | ||
2,230.31 € | 1 | 5 Days | 152.4 | 10 | 3.1 | Arbor chuck | Narrow differential pitch | 38.1 | ||
- | 1 | 5 Days | 160 | 12 | 4.7 | CIS arbor | Extra narrow differential pitch | 50.8 | ||
2,230.31 € | 1 | 5 Days | 160 | 10 | 3.1 | CIS arbor | Narrow differential pitch | 50.8 | ||
- | 1 | 5 Days | 200 | 16 | 4.7 | CIS arbor | Extra narrow differential pitch | 47.62 | ||
2,899.69 € | 1 | 5 Days | 200 | 12 | 4.909 | CIS arbor | Narrow differential pitch | 47.62 | ||
3,167.15 € | 1 | 5 Days | 203.2 | 16 | 4.92 | Arbor chuck | Extra narrow differential pitch | 63.5 | ||
2,899.69 € | 1 | 5 Days | 203.2 | 12 | 4.94 | Arbor chuck | Narrow differential pitch | 63.5 | ||
3,612.92 € | 1 | 5 Days | 250 | 18 | 4.95 | CIS arbor | Extra narrow differential pitch | 47.62 |
Loading...
Maximum Cutting Depth (Ad)(mm) | 6 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84661038 | eClass-5.1 | 21010508 | Milling application | 75° - 45° face milling cutter |
Milling cutter type | CoroMill 345, face milling | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |