Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Groove width / angle | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | Bracket: L dimension | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
764.39 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | No | 0.46 | RPMX = 4,900 | CW = 2.01 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 23.39 | Narrow, straight pitch | DCON = 25.40 mm | E | ||
922.23 € | 1 | 5 Days | 76 | 2.64 | 5 | 22.1 | No | 0.033 | DBC = 22.00 mm / RPMX = 4,400 | CW = 2.01 mm | 84661038 | X10 | Bore with keyway | - | Narrow differential pitch | DCON = 10.01 mm | E | ||
1,213.08 € | 1 | 5 Days | 102 | 2.64 | 8 | 25.81 | No | 0.067 | DBC = 35.99 mm / RPMX = 3,800 | CW = 2.01 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | E | ||
1,432.31 € | 1 | 5 Days | 127 | 2.64 | 10 | 32 | No | 0.111 | DBC = 45.01 mm / RPMX = 3,400 | CW = 2.01 mm | 84661038 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | E | ||
1,698.32 € | 1 | 5 Days | 152 | 2.64 | 12 | 36.2 | No | 0.169 | DBC = 62.99 mm / RPMX = 3,100 | CW = 2.01 mm | 84661038 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | E | ||
1,977.47 € | 1 | 5 Days | 203 | 2.64 | 16 | 61.6 | No | 0.318 | DBC = 62.99 mm / RPMX = 2,700 | CW = 2.01 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | E | ||
879.84 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | Yes — axial | 0.46 | RPMX = 4,900 | CW = 2.01 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 23.39 | Narrow, straight pitch | DCON = 25.40 mm | E | ||
1,061.08 € | 1 | 5 Days | 76 | 2.64 | 5 | 22.1 | Yes — axial | 0.032 | DBC = 22.00 mm / RPMX = 4,400 | CW = 2.01 mm | 84661038 | X10 | Bore with keyway | - | Narrow differential pitch | DCON = 10.01 mm | E | ||
1,395.77 € | 1 | 5 Days | 102 | 2.64 | 8 | 25.81 | Yes — axial | 0.067 | DBC = 35.99 mm / RPMX = 3,800 | CW = 2.01 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | E | ||
1,647.16 € | 1 | 5 Days | 127 | 2.64 | 10 | 32 | Yes — axial | 0.109 | DBC = 45.01 mm / RPMX = 3,400 | CW = 2.01 mm | 84661038 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | E | ||
1,954.08 € | 1 | 5 Days | 152 | 2.64 | 12 | 36.2 | Yes — axial | 0.167 | DBC = 62.99 mm / RPMX = 3,100 | CW = 2.01 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | E | ||
764.39 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | No | 0.46 | RPMX = 5,600 | CW = 2.39 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 23.90 | Narrow, straight pitch | DCON = 25.40 mm | F | ||
922.23 € | 1 | 5 Days | 76 | 2.18 | 5 | 22.1 | No | 0.042 | DBC = 22.00 mm / RPMX = 5,100 | CW = 2.39 mm | 84661038 | X10 | Bore with keyway | - | Narrow differential pitch | DCON = 10.01 mm | F | ||
1,213.08 € | 1 | 5 Days | 102 | 2.18 | 8 | 25.81 | No | 0.082 | DBC = 35.99 mm / RPMX = 4,400 | CW = 2.39 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | F | ||
1,432.31 € | 1 | 5 Days | 127 | 2.18 | 10 | 32 | No | 0.135 | DBC = 45.01 mm / RPMX = 3,900 | CW = 2.39 mm | 84661038 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | F | ||
1,698.32 € | 1 | 5 Days | 152 | 2.18 | 12 | 36.2 | No | 0.205 | DBC = 62.99 mm / RPMX = 3,600 | CW = 2.39 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | F | ||
1,977.47 € | 1 | 5 Days | 203 | 2.18 | 16 | 61.6 | No | 0.403 | DBC = 62.99 mm / RPMX = 3,100 | CW = 2.39 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | F | ||
2,281.46 € | 1 | 5 Days | 254 | 2.18 | 20 | 87 | No | 0.664 | DBC = 62.99 mm / RPMX = 2,800 | CW = 2.39 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | F | ||
879.84 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | Yes — axial | 0.46 | RPMX = 5,600 | CW = 2.39 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 23.90 | Narrow, straight pitch | DCON = 25.40 mm | F | ||
1,061.08 € | 1 | 5 Days | 76 | 2.18 | 5 | 22.1 | Yes — axial | 0.04 | DBC = 22.00 mm / RPMX = 5,100 | CW = 2.39 mm | 84661038 | X10 | Bore with keyway | - | Narrow differential pitch | DCON = 10.01 mm | F | ||
1,395.77 € | 1 | 5 Days | 102 | 2.18 | 8 | 25.81 | Yes — axial | 0.081 | DBC = 35.99 mm / RPMX = 4,400 | CW = 2.39 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | F | ||
1,647.16 € | 1 | 5 Days | 127 | 2.18 | 10 | 32 | Yes — axial | 0.133 | DBC = 45.01 mm / RPMX = 3,900 | CW = 2.39 mm | 84661038 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | F | ||
1,954.08 € | 1 | 5 Days | 152 | 2.18 | 12 | 36.2 | Yes — axial | 0.202 | DBC = 62.99 mm / RPMX = 3,600 | CW = 2.39 mm | 84661038 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | F | ||
764.39 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | No | 0.47 | RPMX = 6,900 | CW = 3.18 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 24.31 | Narrow, straight pitch | DCON = 25.40 mm | G | ||
983.61 € | 1 | 5 Days | 76.2 | 2.79 | 5 | 22.1 | No | 0.048 | DBC = 22.00 mm | CW = 3.18 mm | 82077010 | X10 | Bore with keyway | - | Narrow, straight pitch | DCON = 10.01 mm | G | ||
1,213.08 € | 1 | 5 Days | 101.6 | 2.79 | 8 | 25.81 | No | 0.094 | DBC = 35.99 mm | CW = 3.18 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | G | ||
1,432.31 € | 1 | 5 Days | 127 | 2.79 | 10 | 32 | No | 0.156 | DBC = 45.01 mm | CW = 3.18 mm | 82077010 | Y31 | Bore with keyway | - | Narrow, straight pitch | DCON = 31.75 mm | G | ||
1,698.32 € | 1 | 5 Days | 152.4 | 2.79 | 12 | 36.2 | No | 0.239 | DBC = 62.99 mm | CW = 3.18 mm | 82077010 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | G | ||
1,977.47 € | 1 | 5 Days | 203.2 | 2.79 | 16 | 61.6 | No | 0.479 | DBC = 62.99 mm | CW = 3.18 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | G | ||
2,281.46 € | 1 | 5 Days | 254 | 2.79 | 20 | 87 | No | 0.796 | DBC = 62.99 mm / RPMX = 3,400 | CW = 3.18 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | G | ||
2,718.47 € | 1 | 5 Days | 305 | 2.79 | 24 | 112.4 | No | 1.187 | DBC = 62.99 mm / RPMX = 3,100 | CW = 3.18 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | G | ||
879.84 € | 1 | 5 Days | 62.992 | 130 | 4 | 21.01 | Yes — axial | 0.47 | RPMX = 6,900 | CW = 3.18 mm | 84661038 | ø 25.40 mm | Straight shank | LU = 24.31 | Narrow, straight pitch | DCON = 25.40 mm | G | ||
1,129.77 € | 1 | 5 Days | 76.2 | 2.79 | 5 | 22.1 | Yes — axial | 0.053 | DBC = 22.00 mm | CW = 3.18 mm | 84661038 | X10 | Bore with keyway | - | Narrow, straight pitch | DCON = 10.01 mm | G | ||
1,395.77 € | 1 | 5 Days | 101.6 | 2.79 | 8 | 25.81 | Yes — axial | 0.093 | DBC = 35.99 mm | CW = 3.18 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | G | ||
1,647.16 € | 1 | 5 Days | 127 | 2.79 | 10 | 32 | Yes — axial | 0.159 | DBC = 45.01 mm | CW = 3.18 mm | 82077010 | Y31 | Bore with keyway | - | Narrow, straight pitch | DCON = 31.75 mm | G | ||
1,954.08 € | 1 | 5 Days | 152.4 | 2.79 | 12 | 36.2 | Yes — axial | 0.237 | DBC = 62.99 mm | CW = 3.18 mm | 82077010 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | G | ||
862.30 € | 1 | 5 Days | 75.997 | 130 | 4 | 24.51 | No | 0.79 | RPMX = 5,100 | CW = 3.99 mm | 84661038 | ø 31.75 mm | Straight shank | LU = 25.70 | Narrow, straight pitch | DCON = 31.75 mm | H | ||
1,091.77 € | 1 | 5 Days | 101.6 | 3.66 | 6 | 25.81 | No | 0.113 | DBC = 35.99 mm | CW = 3.99 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | H | ||
1,370.91 € | 1 | 5 Days | 127 | 3.66 | 8 | 32 | No | 0.202 | DBC = 45.01 mm | CW = 3.99 mm | 82077010 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | H | ||
1,638.39 € | 1 | 5 Days | 152.4 | 3.66 | 10 | 32 | No | 0.312 | DBC = 62.99 mm | CW = 3.99 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | H | ||
1,917.54 € | 1 | 5 Days | 203.2 | 3.66 | 14 | 36.2 | No | 0.634 | DBC = 62.99 mm | CW = 3.99 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | H | ||
2,281.46 € | 1 | 5 Days | 254 | 3.66 | 20 | 87 | No | 1.07 | DBC = 62.99 mm | CW = 3.99 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | H | ||
2,718.47 € | 1 | 5 Days | 305 | 3.66 | 24 | 112.4 | No | 1.606 | DBC = 62.99 mm / RPMX = 2,500 | CW = 3.99 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | H | ||
990.92 € | 1 | 5 Days | 75.997 | 130 | 4 | 24.51 | Yes — axial | 0.79 | RPMX = 5,100 | CW = 3.99 mm | 84661038 | ø 31.75 mm | Straight shank | LU = 25.70 | Narrow, straight pitch | DCON = 31.75 mm | H | ||
1,255.46 € | 1 | 5 Days | 101.6 | 3.66 | 6 | 25.81 | Yes — axial | 0.112 | DBC = 35.99 mm | CW = 3.99 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | H | ||
1,576.99 € | 1 | 5 Days | 127 | 3.66 | 8 | 32 | Yes — axial | 0.2 | DBC = 45.01 mm | CW = 3.99 mm | 82077010 | Y31 | Bore with keyway | - | Narrow differential pitch | DCON = 31.75 mm | H | ||
1,883.92 € | 1 | 5 Days | 152.4 | 3.66 | 10 | 36.2 | Yes — axial | 0.31 | DBC = 62.99 mm | CW = 3.99 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | H | ||
862.30 € | 1 | 5 Days | 75.997 | 130 | 4 | 26.01 | No | 0.77 | RPMX = 4,300 | CW = 4.75 mm | 84661038 | ø 31.75 mm | Straight shank | LU = 26.70 | Narrow, straight pitch | DCON = 31.75 mm | J | ||
1,091.77 € | 1 | 5 Days | 101.6 | 4.52 | 6 | 25.81 | No | 0.139 | DBC = 35.99 mm | CW = 4.75 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | J | ||
1,311.00 € | 1 | 5 Days | 127 | 4.52 | 8 | 32 | No | 0.248 | DBC = 45.01 mm | CW = 4.75 mm | 82077010 | Y31 | Bore with keyway | - | Narrow, straight pitch | DCON = 31.75 mm | J | ||
1,638.39 € | 1 | 5 Days | 152.4 | 4.52 | 10 | 36.2 | No | 0.388 | DBC = 62.99 mm | CW = 4.75 mm | 82077010 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | J | ||
1,917.54 € | 1 | 5 Days | 203.2 | 4.52 | 14 | 61.6 | No | 0.8 | DBC = 62.99 mm | CW = 4.75 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | J | ||
2,221.53 € | 1 | 5 Days | 254 | 4.52 | 18 | 87 | No | 1.349 | DBC = 62.99 mm | CW = 4.75 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | J | ||
2,718.47 € | 1 | 5 Days | 304.8 | 4.52 | 24 | 112.4 | No | 2.07 | DBC = 62.99 mm | CW = 4.75 mm | 82077010 | Y38 | Bore with keyway | - | Narrow differential pitch | DCON = 38.10 mm | J | ||
990.92 € | 1 | 5 Days | 75.997 | 130 | 4 | 26.01 | Yes — axial | 0.77 | RPMX = 4,300 | CW = 4.75 mm | 84661038 | ø 31.75 mm | Straight shank | LU = 26.70 | Narrow, straight pitch | DCON = 31.75 mm | J | ||
1,255.46 € | 1 | 5 Days | 101.6 | 4.52 | 6 | 25.81 | Yes — axial | 0.138 | DBC = 35.99 mm | CW = 4.75 mm | 82077010 | Y25 | Bore with keyway | - | Narrow, straight pitch | DCON = 25.40 mm | J | ||
1,506.85 € | 1 | 5 Days | 127 | 4.52 | 8 | 32 | Yes — axial | 0.246 | DBC = 45.01 mm | CW = 4.75 mm | 82077010 | Y31 | Bore with keyway | - | Narrow, straight pitch | DCON = 31.75 mm | J | ||
1,883.92 € | 1 | 5 Days | 152.4 | 4.52 | 10 | 36.2 | Yes — axial | 0.386 | DBC = 62.99 mm | CW = 4.75 mm | 82077010 | Y38 | Bore with keyway | - | Narrow, straight pitch | DCON = 38.10 mm | J | ||
862.30 € | 1 | 5 Days | 75.997 | 130 | 4 | 26.01 | No | 0.79 | RPMX = 4,400 | CW = 6.35 mm | 84661038 | ø 31.75 mm | Straight shank | LU = 27.71 | Narrow, straight pitch | DCON = 31.75 mm | K | ||
1,091.77 € | 1 | 5 Days | 102 | 5.82 | 6 | 25.81 | No | 0.171 | DBC = 35.99 mm / RPMX = 3,800 | CW = 6.35 mm | 84661038 | Y25 | Bore with keyway | - | Narrow differential pitch | DCON = 25.40 mm | K |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010508 |
---|---|---|---|---|---|
Milling application | 90° groove/separating milling cutter | Milling cutter type | CoroMill QD groove & separating milling cutter | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Groove width / angle
Customs tariff — item number
Machine chuck / socket size
Milling cutter tool: Chuck type
Bracket: L dimension
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes