SANDVIK CoroMill 300 Face Milling Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RA300025M2509M
RA300025O25L13L
RA300025O2509H
RA300025O2509M
RA300032M3209H
RA300032M3213H
RA300032M3213M
RA300032O32L16L
RA300032O3209M
RA300032O3213H
RA300032O3213M
RA300038M3213H
RA300038M3213M
RA300038O3209H
RA300038O3213H
RA300038O3213M
RA300051R1913H
RA300052C513H
RA300052C513M
RA300063R1913H
RA300063R1913M
RA300063R1916H
RA300063R1916M
RA300066C613H
RA300066C613M
RA300076C616H
RA300076C625M
RA300076R2513H
RA300076R2513L
RA300076R2513M
RA300076R2516H
RA300076R2516M
RA300076R2520H
RA300076R2520M
RA300076R2525M
RA300102C825H
RA300102R3816H
RA300102R3816M
RA300102R3820M
RA300102R3825H
RA300127R3820M
RA300127R3825H
RA300152R3820M
RA300152R3825M
RA300203R6320M
RA300203R6325M
RA300-032O32-09H
RA300-051R19-13L
RA300-076C6-20H
RA300-076R25-25L
RA300-10EH10-05L
RA300-13EH12-05M
RA300-13EH12-07L
RA300-16EH16-07M
RA300-16EH16-08L
RA300-19EH20-08M
RA300-19EH20-10L
RA300-102C8-25M
RA300-102R38-16L
RA300-102R38-20H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Customs tariff — item number Milling cutter tool: Chuck type Milling tool pitch Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

461.85 €

1 5 Days 25.4-24.5No0.76-84661038Weldon chuckNarrow differential pitch25.409

453.08 €

1 5 Days 25.4-26.35Yes — through the center0.92-84661038Straight shankBroad straight pitch25.413

518.85 €

1 5 Days 25.4-34.5Yes — through the center0.761-84661038Straight shankExtra narrow straight pitch25.409

461.85 €

1 5 Days 25.4-24.5Yes — through the center0.92-84661038Straight shankNarrow differential pitch25.409

615.31 €

1 5 Days 31.75-44.5Yes — through the center0.761-84661038Weldon chuckExtra narrow straight pitch31.7509

556.85 €

1 5 Days 31.75-36.3Yes — through the center0.762-84661038Weldon chuckExtra narrow straight pitch31.7513

499.85 €

1 5 Days 31.75-26.3Yes — through the center0.762-84661038Weldon chuckNarrow differential pitch31.7513

499.85 €

1 5 Days 31.75--7Yes — through the center1.4-84661038Straight shankBroad straight pitch31.7516

556.85 €

1 5 Days 31.75-34.5Yes — through the center0.76-84661038Straight shankNarrow differential pitch31.7509

556.85 €

1 5 Days 31.75-36.3Yes — through the center0.76-84661038Straight shankExtra narrow straight pitch31.7513

-

1 5 Days 31.75-26.3Yes — through the center0.76-84661038Straight shankNarrow differential pitch31.7513

672.31 €

1 5 Days 38.1-46.3Yes — through the center0.92-84661038Weldon chuckExtra narrow straight pitch31.7513

615.31 €

1 5 Days 38.1-36.3Yes — through the center0.92-84661038Weldon chuckNarrow differential pitch31.7513

672.31 €

1 5 Days 31.75-44.5Yes — through the center1.141-84661038Straight shankExtra narrow straight pitch31.7509

672.31 €

1 5 Days 31.75-36.3Yes — through the center1.141-84661038Straight shankExtra narrow straight pitch31.7513

615.31 €

1 5 Days 38.1-36.3Yes — through the center1.4-84661038Straight shankNarrow differential pitch31.7513

768.77 €

1 5 Days 50.8-56.3Yes — through the center0.761-84661038Arbor chuckExtra narrow straight pitch19.0513

884.23 €

1 5 Days 50.8-56.3Yes — through the center0.9-84661038Coromant CaptoExtra narrow straight pitchC513

818.46 €

1 5 Days 50.8-46.3Yes — through the center0.901-84661038Coromant CaptoNarrow differential pitchC513

922.23 €

1 5 Days 63.5-66.3Yes — through the center0.53-84661038Arbor chuckExtra narrow straight pitch19.0513

865.23 €

1 5 Days 63.5-56.3Yes — through the center0.53-84661038Arbor chuckNarrow differential pitch19.0513

922.23 €

1 5 Days 63.5-68Yes — through the center0.187-84661038Arbor chuckExtra narrow straight pitch19.0516

808.23 €

1 5 Days 63.5-48Yes — through the center0.53-84661038Arbor chuckNarrow differential pitch19.0516

1,128.31 €

1 5 Days 66.04-76.3Yes — through the center1.136-84661038Coromant CaptoExtra narrow straight pitchC613

995.31 €

1 5 Days 66.04-56.3Yes — through the center1.136-84661038Coromant CaptoNarrow differential pitchC613

1,237.92 €

1 5 Days 76.2-78Yes — through the center1.8-84661038Coromant CaptoExtra narrow differential pitchC616

973.38 €

1 5 Days 76.2-412.5Yes — through the center1.8-84661038Coromant CaptoNarrow differential pitchC625

1,077.15 €

1 5 Days 76.2-76.3Yes — through the center1.4-84661038Arbor chuckExtra narrow straight pitch25.413

961.69 €

1 5 Days 76.2-56.3Yes — through the center1.4-84661038Arbor chuckWide differential pitch25.413

1,018.69 €

1 5 Days 76.2-66.3Yes — through the center1.4-84661038Arbor chuckNarrow differential pitch25.413

1,077.15 €

1 5 Days 76.2-78Yes — through the center1.14-84661038Arbor chuckExtra narrow straight pitch25.416

961.69 €

1 5 Days 76.2-58Yes — through the center1.14-84661038Arbor chuckNarrow differential pitch25.416

961.69 €

1 5 Days 76.2-510Yes — through the center0.916-84661038Arbor chuckExtra narrow straight pitch25.420

903.23 €

1 5 Days 76.2-410Yes — through the center0.917-84661038Arbor chuckNarrow differential pitch25.420

846.23 €

1 5 Days 76.2-410Yes — through the center1.8-84661038Arbor chuckNarrow differential pitch25.425

1,349.00 €

1 5 Days 101.6-612.5Yes — through the center3.7-84661038Coromant CaptoExtra narrow straight pitchC825

1,287.62 €

1 5 Days 101.6-88No2.6-84661038Arbor chuckExtra narrow straight pitch38.116

1,172.15 €

1 5 Days 101.6-68No2.6-84661038Arbor chuckNarrow differential pitch38.116

1,172.15 €

1 5 Days 101.6-612.5Yes — through the center11-84661038Arbor chuckNarrow differential pitch38.120

1,172.15 €

1 5 Days 101.6-610Yes — through the center1.8-84661038Arbor chuckExtra narrow straight pitch38.125

1,518.54 €

1 5 Days 127-710Yes — through the center2.6-84661038Arbor chuckNarrow differential pitch38.120

1,518.54 €

1 5 Days 127-710Yes — through the center2.6-84661038Arbor chuckExtra narrow straight pitch38.125

1,980.38 €

1 5 Days 152.4-910No3.732-84661038Arbor chuckNarrow differential pitch38.120

1,864.92 €

1 5 Days 152.4-710No3.737-84661038Arbor chuckNarrow differential pitch38.125

2,749.15 €

1 5 Days 203.2-1110No12-84661038Arbor chuckNarrow differential pitch63.520

2,576.69 €

1 5 Days 203.2-810No12-84661038Arbor chuckNarrow differential pitch63.525

-

1 5 Days 31.75-44.5Yes — through the center0.762-84661038Straight shankExtra narrow differential pitch31.7509

-

1 5 Days 50.8-36.3Yes — through the center0.755-84661038Arbor chuckWide differential pitch19.0513

-

1 5 Days 76.2-510Yes — through the center1.8-84661038Coromant CaptoExtra narrow straight pitchC620

-

1 5 Days 76.2-310Yes — through the center1.8-84661038Arbor chuckWide differential pitch25.425

-

1 5 Days 4.52 - 9.5319.9922.489Yes — through the center0.009RMPX = 20° / OHX = 19.99 mm82077010EH interfaceBroad straight pitchE1005

-

1 5 Days 7.42 - 12.7019.9932.49Yes — through the center0.016RMPX = 10° / OHX = 19.99 mm82077010EH interfaceNarrow, straight pitchE1205

-

1 5 Days 8.86 - 15.8824.9923.505Yes — through the center0.018RMPX = 20° / OHX = 24.99 mm82077010EH interfaceBroad straight pitchE1207 20

-

1 5 Days 5.69 - 12.7024.9933.505Yes — through the center0.03RMPX = 20° / OHX = 24.99 mm82077010EH interfaceNarrow, straight pitchE1607 20

-

1 5 Days 7.87 - 15.883023.988Yes — through the center0.034RMPX = 20° / OHX = 30.00 mm82077010EH interfaceBroad straight pitchE1608

-

1 5 Days 11.05 - 19.053033.988Yes — through the center0.051RMPX = 20° / OHX = 30.00 mm82077010EH interfaceNarrow, straight pitchE2008

-

1 5 Days 9.04 - 19.053525.004Yes — through the center0.059RMPX = 20° / OHX = 35.00 mm82077010EH interfaceBroad straight pitchE2010

-

1 5 Days 101.6-412.5Yes — through the center3.7-84661038Coromant CaptoNarrow differential pitchC825

-

1 5 Days 101.6-58No2.6-84661038Arbor chuckWide differential pitch38.116

-

1 5 Days 101.6-712.5Yes — through the center1.8-84661038Arbor chuckExtra narrow straight pitch38.120

Loading...

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010503
Milling application Profile milling cutter Milling cutter type CoroMill 300, light cutting, for prefinishing Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

Tech Support