• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SANDVIK CoroMill 325 Thread Whirling Cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32512AP4016M
32512AQ4016M
32512BB4016M
32512DD4016M
32512EE3216M
32520CC5216M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Customs tariff — weight
(kg)
Milling cutter tool: Chuck type Milling cutter tool: Chuck size D mm
(mm)

1,166.31 €

1 5 Days 120.15Machine type: Citizen / Spindle: PCM40

1,166.31 €

1 5 Days 120.15Machine type: Citizen / Spindle: Jarvis40

1,166.31 €

1 5 Days 120.15Machine type: Star / Spindle: Star40

1,166.31 €

1 5 Days 120.15Machine type: Tornos / Spindle: Tornos40

1,166.31 €

1 5 Days 120.16Machine type: WTO32

1,166.31 €

1 5 Days 200.15Machine type: Tsugami / Spindle: Tsugami52

Loading...

  1. 1

Basic information

Number of flutes(sheet) 6 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84661038 eClass-5.1 21010508 Milling application Internal groove and thread milling cutter
Milling cutter type CoroMill 325 Thread Whirling Mill Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support