Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RA215A102R3825M |
RA215A152R3825M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Customs tariff weight (kg) | |
---|---|---|---|---|---|---|---|
1,272.31 € | 1 | 5 Days | 101.6 | 6 | 1.41 | ||
- | 1 | 5 Days | 152.4 | 8 | 8.26 |
Loading...
Shank diameter (d)(mm) | 38.1 | Maximum Cutting Depth (Ad)(mm) | 21.59 | Customs tariff goods number | 84661038 |
---|---|---|---|---|---|
Pitch of milling tool | Narrow straight pitch | Customs tariff weight unit | kg | eClass-5.1 | 21010508 |
Cutting tool: Mount type | Milling arbor mount | Milling application | 10° Face and Plunge Mills | Cutter type | CoroMill 210, Highly Productive Roughing |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |