Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Number of cutter rows Zc | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,615.00 € | 1 | 5 Days | 40 | 12 | 46 | 0.8 | 2 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
1,711.46 € | 1 | 5 Days | 40 | 12 | 53 | 1.026 | 2 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
- | 1 | 5 Days | 40 | 12 | 46 | 1.26 | 2 | HSK mounting | Extra narrow straight pitch | HSK 63 | 10 | ||
1,905.85 € | 1 | 5 Days | 44 | 18 | 46 | 0.8 | 3 | Coromant Capto | Extra narrow straight pitch | C4 | 10 | ||
2,636.62 € | 1 | 5 Days | 50 | 21 | 53 | 1.028 | 3 | Coromant Capto | Extra narrow straight pitch | C5 | 10 | ||
2,464.15 € | 1 | 5 Days | 50 | 18 | 46 | 9 | 3 | Arbor chuck | Extra narrow straight pitch | 22 | 10 | ||
2,636.62 € | 1 | 5 Days | 54 | 21 | 53 | 1.26 | 3 | Coromant Capto | Extra narrow straight pitch | C5 | 10 | ||
2,471.46 € | 1 | 5 Days | 54 | 15 | 61 | 1.023 | 3 | Coromant Capto | Extra narrow straight pitch | C5 | 14 | ||
2,724.31 € | 1 | 5 Days | 63 | 24 | 60 | 2.1 | 3 | Coromant Capto | Narrow differential pitch | C6 | 10 | ||
5,546.54 € | 1 | 5 Days | 63 | 60 | 112 | 2.9 | 4 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
2,453.92 € | 1 | 5 Days | 63 | 15 | 61 | 2.1 | 3 | Coromant Capto | Extra narrow straight pitch | C6 | 14 | ||
- | 1 | 5 Days | 63 | 24 | 60 | 2.1 | 3 | HSK mounting | Narrow, straight pitch | HSK 63 | 10 | ||
5,058.38 € | 1 | Quote | 63 | 56 | 105 | 6.8 | 4 | HSK mounting | Extra narrow straight pitch | HSK 125 | 10 | ||
2,078.31 € | 1 | 5 Days | 63 | 18 | 46 | 1.54 | 2 | Arbor chuck | Narrow differential pitch | 27 | 10 | ||
1,680.77 € | 1 | 5 Days | 63 | 12 | 49 | 1.025 | 3 | Arbor chuck | Extra narrow straight pitch | 27 | 14 | ||
3,346.92 € | 1 | 5 Days | 66 | 28 | 53 | 2.1 | 4 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
- | 1 | 5 Days | 66 | 21 | 53 | 2.1 | 4 | Coromant Capto | Narrow differential pitch | C6 | 10 | ||
5,273.23 € | 1 | 5 Days | 66 | 56 | 105 | 4.6 | 4 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
2,247.85 € | 1 | 5 Days | 66 | 12 | 49 | 2.1 | 3 | Coromant Capto | Extra narrow straight pitch | C6 | 14 | ||
6,286.08 € | 1 | 5 Days | 80 | 70 | 105 | 4.6 | 5 | Coromant Capto | Extra narrow straight pitch | C8 | 10 | ||
3,346.92 € | 1 | 5 Days | 80 | 24 | 73 | 4.6 | 4 | Coromant Capto | Extra narrow straight pitch | C8 | 14 | ||
- | 1 | 5 Days | 80 | 18 | 73 | 4.6 | 3 | Coromant Capto | Narrow differential pitch | C8 | 10 | ||
- | 1 | Quote | 80 | 56 | 105 | 6.1 | 4 | HSK mounting | Narrow, straight pitch | HSK 100 | 14 | ||
3,297.23 € | 1 | 5 Days | 80 | 24 | 84 | 7.5 | 4 | HSK mounting | Extra narrow straight pitch | HSK 125 | 14 | ||
2,157.23 € | 1 | 5 Days | 80 | 15 | 61 | 4.6 | 3 | Arbor chuck | Narrow differential pitch | 32 | 14 | ||
2,372.08 € | 1 | 5 Days | 84 | 15 | 61 | 4.6 | 3 | Coromant Capto | Wide differential pitch | C8 | 14 | ||
2,728.69 € | 1 | 5 Days | 84 | 20 | 61 | 4.6 | 4 | Coromant Capto | Narrow differential pitch | C8 | 14 | ||
4,102.54 € | 1 | 5 Days | 84 | 35 | 84 | 5 | 5 | Coromant Capto | Extra narrow straight pitch | C8 | 14 | ||
4,497.15 € | 1 | 5 Days | 100 | 36 | 108 | 6.5 | 4 | Coromant Capto | Narrow, straight pitch | C8 | 14 | ||
- | 1 | Quote | 100 | 56 | 105 | 8 | 4 | HSK mounting | Narrow, straight pitch | HSK 100 | 10 | ||
3,851.15 € | 1 | 5 Days | 100 | 25 | 61 | 6.2 | 5 | Arbor chuck | Extra narrow straight pitch | 32 | 14 | ||
1,615.00 € | 1 | 5 Days | 38.1 | 12 | 46 | 0.7 | 2 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
2,842.69 € | 1 | 5 Days | 50.8 | 24 | 60 | 1.07 | 3 | Coromant Capto | Extra narrow straight pitch | C5 | 10 | ||
4,080.62 € | 1 | 5 Days | 50.8 | 42 | 105 | 1.621 | 3 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
1,921.92 € | 1 | 5 Days | 50.8 | 18 | 46 | 1 | 3 | Arbor chuck | Extra narrow straight pitch | 19.05 | 10 | ||
- | 1 | 5 Days | 63.5 | 32 | 60 | 1.621 | 4 | Coromant Capto | Extra narrow straight pitch | C6 | 10 | ||
- | 1 | 5 Days | 63.5 | 24 | 60 | 1.621 | 3 | Coromant Capto | Narrow differential pitch | C6 | 10 | ||
2,066.62 € | 1 | 5 Days | 63.5 | 15 | 61 | 1.624 | 3 | Coromant Capto | Extra narrow straight pitch | C6 | 14 | ||
3,346.92 € | 1 | 5 Days | 76.2 | 24 | 73 | 3.122 | 4 | Coromant Capto | Extra narrow straight pitch | C6 | 14 | ||
5,289.31 € | 1 | Quote | 76.2 | 56 | 105 | 5.24 | 4 | HSK mounting | Narrow, straight pitch | HSK 100 | 10 | ||
- | 1 | 5 Days | 50.8 | 12 | 49 | 1.07 | 2 | Coromant Capto | Extra narrow straight pitch | C6 | 14 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Milling application | 90° square shoulder milling cutter | Milling cutter type | CoroMill 690 Long Edge Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Number of cutter rows Zc
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes