Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R2162020 |
R2162025 |
R2162032 |
R2162040 |
R2162313 |
R2162316 |
R2162319 |
R2162325 |
R2162332 |
R2162338 |
R2162520 |
R2162525 |
R2162532 |
R2162540 |
R2162712 |
R2162716 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff weight (kg) | Cutting tool: Mount type | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 20 | 20 | 1 | 15 | 0.369 | Straight shank | ||
- | 1 | 5 Days | 25 | 25 | 2 | 15 | 0.539 | Straight shank | ||
- | 1 | 5 Days | 32 | 32 | 2 | 15 | 0.962 | Straight shank | ||
- | 1 | 5 Days | 40 | 32 | 2 | 15 | 1.17 | Straight shank | ||
- | 1 | 5 Days | 12.7 | 16 | 1 | 8 | 0.14 | Weldon mount | ||
- | 1 | 5 Days | 15.88 | 16 | 1 | 9.98 | 0.211 | Weldon mount | ||
- | 1 | 5 Days | 19.05 | 20 | 1 | 15 | 0.224 | Weldon mount | ||
- | 1 | 5 Days | 25.4 | 20 | 2 | 15 | 0.26 | Weldon mount | ||
- | 1 | 5 Days | 31.75 | 32 | 2 | 15 | 0.58 | Weldon mount | ||
- | 1 | 5 Days | 38 | 32 | 2 | 15 | 0.369 | Weldon mount | ||
- | 1 | 5 Days | 20 | 20 | 1 | 15 | 0.183 | Weldon mount | ||
- | 1 | 5 Days | 25 | 25 | 2 | 15 | 0.37 | Weldon mount | ||
- | 1 | 5 Days | 32 | 32 | 2 | 15 | 0.58 | Whistle Notch/Weldon Mount | ||
- | 1 | 5 Days | 40 | 32 | 2 | 15 | 0.69 | Whistle Notch/Weldon Mount | ||
- | 1 | 5 Days | 12 | 16 | 1 | 8 | 0.14 | Whistle Notch/Weldon Mount | ||
- | 1 | 5 Days | 16 | 16 | 1 | 10 | 0.14 | Whistle Notch/Weldon Mount |
Loading...
Customs tariff goods number | 84661038 | Pitch of milling tool | Broad straight pitch | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21010503 | Milling application | 90° Corner Mill | Cutter type | U-Max 216 Slot Mill |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |