Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | eClass-5.1 | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.7 | 60 | 2 | 5.8 | Yes | 0.03 | RMPX = 7° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 9.20 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 10 | 7 | ||
- | 1 | 5 Days | 9.7 | 20 | 2 | 5.8 | Yes — through the center | 0.009 | RMPX = 7° / AZ = 0.50 mm / LB1 = 12.50 mm / BD1 = 9.20 mm | 84661038 | E10 | EH interface | 21010503 | LU = 12.50 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E10 | 7 | ||
- | 1 | 5 Days | 10 | 100 | 2 | 5.8 | Yes | 0.042 | RMPX = 7° / AZ = 0.50 mm / LB1 = 100.00 mm / BD1 = 9.30 mm | 84661038 | - | Straight shank | 21010503 | - | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 9 | 7 | ||
- | 1 | 5 Days | 10 | 60 | 2 | 5.8 | Yes | 0.03 | RMPX = 7° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 9.30 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 10 | 7 | ||
- | 1 | 5 Days | 10 | 20 | 2 | 5.8 | Yes — through the center | 0.01 | RMPX = 7° / AZ = 0.50 mm / LB1 = 12.50 mm / BD1 = 9.30 mm | 84661038 | E10 | EH interface | 21010503 | LU = 12.50 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E10 | 7 | ||
- | 1 | 5 Days | 11.7 | 70 | 2 | 5.8 | Yes | 0.053 | RMPX = 5° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 11.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
- | 1 | 5 Days | 11.7 | 70 | 3 | 5.8 | Yes | 0.052 | RMPX = 5° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 11.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
- | 1 | 5 Days | 11.7 | 20 | 2 | 5.8 | Yes — through the center | 0.016 | RMPX = 5° / AZ = 0.50 mm / LB1 = 11.90 mm / BD1 = 11.00 mm | 84661038 | E12 | EH interface | 21010503 | LU = 11.90 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 12 | 120 | 2 | 5.8 | Yes | 0.067 | RMPX = 5° / AZ = 0.50 mm / LB1 = 120.00 mm / BD1 = 11.30mm | 84661038 | - | Straight shank | 21010503 | - | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 10 | 7 | ||
- | 1 | 5 Days | 12 | 70 | 2 | 5.8 | Yes | 0.053 | RMPX = 5° / AZ = 0.50 mm / LB1 = 18.00 mm / BD1 = 11.30 mm | 84661038 | - | Straight shank | 21010503 | LU = 18.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
- | 1 | 5 Days | 12 | 70 | 3 | 5.8 | Yes | 0.053 | RMPX = 5° / AZ = 0.50 mm / LB1 = 18.00 mm / BD1 = 11.30 mm | 84661038 | - | Straight shank | 21010503 | LU = 18.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
- | 1 | 5 Days | 12 | - | 1 | 10 | - | 0.226 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | 16 | 11 | ||
- | 1 | 5 Days | 12 | 20 | 2 | 5.8 | Yes — through the center | 0.016 | RMPX = 5° / AZ = 0.50 mm / LB1 = 11.90 mm / BD1 = 11.30 mm | 84661038 | E12 | EH interface | 21010503 | LU = 11.90 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 12 | 20 | 3 | 5.8 | Yes — through the center | 0.016 | RMPX = 5° / AZ = 0.50 mm / LB1 = 11.90 mm / BD1 = 11.30 mm | 84661038 | E12 | EH interface | 21010503 | LU = 11.90 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 13.7 | 80 | 2 | 5.8 | Yes | 0.082 | RMPX = 3° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 12.90 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 14 | 7 | ||
- | 1 | 5 Days | 13.7 | 80 | 3 | 5.8 | Yes | 0.081 | RMPX = 3° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 12.90 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 14 | 7 | ||
- | 1 | 5 Days | 13 | 20 | 2 | 5.8 | Yes — through the center | 0.018 | RMPX = 3° / AZ = 0.50 mm / LB1 = 20.00 mm / BD1 = 12.90 mm | 84661038 | E12 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 13 | 20 | 3 | 5.8 | Yes — through the center | 0.017 | RMPX = 3° / AZ = 0.50 mm / LB1 = 20.00 mm / BD1 = 12.90 mm | 84661038 | E12 | EH interface | 21010503 | - | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 14 | 140 | 3 | 5.8 | Yes | 0.114 | RMPX = 3° / AZ = 0.50 mm / LB1 = 140.00 mm / BD1 = 13.20mm | 84661038 | - | Straight shank | 21010503 | - | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
- | 1 | 5 Days | 14 | 80 | 3 | 5.8 | Yes | 0.081 | RMPX = 3° / AZ = 0.50 mm / LB1 = 20.00 mm / BD1 = 13.20 mm | 84661038 | - | Straight shank | 21010503 | LU = 20.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 14 | 7 | ||
- | 1 | 5 Days | 14 | 20 | 3 | 5.8 | Yes — through the center | 0.018 | RMPX = 3° / AZ = 0.50 mm / LB1 = 20.00 mm / BD1 = 13.20 mm | 84661038 | E12 | EH interface | 21010503 | - | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E12 | 7 | ||
- | 1 | 5 Days | 15.7 | 90 | 3 | 5.8 | Yes | 0.122 | RMPX = 3° / AZ = 0.50 mm / LB1 = 18.00 mm / BD1 = 14.70 mm | 84661038 | - | Straight shank | 21010503 | LU = 18.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 16 | 7 | ||
- | 1 | 5 Days | 15.7 | 25 | 3 | 5.8 | Yes — through the center | 0.033 | RMPX = 3° / AZ = 0.50 mm / LB1 = 15.70 mm / BD1 = 14.70 mm | 84661038 | E16 | EH interface | 21010503 | LU = 15.70 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E16 | 7 | ||
- | 1 | 5 Days | 16 | 140 | 3 | 5.8 | Yes | 0.174 | RMPX = 3° / AZ = 0.50 mm / LB1 = 140.00 mm / BD1 = 15.00mm | 84661038 | - | Straight shank | 21010503 | - | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 14 | 7 | ||
- | 1 | 5 Days | 16 | 90 | 4 | 5.8 | Yes | 0.121 | RMPX = 3° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 15.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 16 | 7 | ||
- | 1 | 5 Days | 16 | 90 | 3 | 5.8 | Yes | 0.121 | RMPX = 3° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 15.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 16 | 7 | ||
- | 1 | 5 Days | 16 | - | 2 | 10 | - | 0.216 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | 16 | 11 | ||
- | 1 | 5 Days | 16 | - | 2 | 10 | - | 0.2 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C3 | 11 | ||
- | 1 | 5 Days | 16 | - | 2 | 10 | - | 0.458 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C4 | 11 | ||
- | 1 | 5 Days | 16 | 25 | 4 | 5.8 | Yes — through the center | 0.034 | RMPX = 3° / AZ = 0.50 mm / LB1 = 15.70 mm / BD1 = 15.00 mm | 84661038 | E16 | EH interface | 21010503 | LU = 15.70 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E16 | 7 | ||
- | 1 | 5 Days | 16 | 25 | 3 | 5.8 | Yes — through the center | 0.033 | RMPX = 3° / AZ = 0.50 mm / LB1 = 15.70 mm / BD1 = 15.00 mm | 84661038 | E16 | EH interface | 21010503 | LU = 15.70 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E16 | 7 | ||
- | 1 | 5 Days | 16 | 27 | 2 | 10 | Yes — through the center | 0.031 | RMPX = 10° | 82078011 | E16 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | E16 | 11 | ||
- | 1 | 5 Days | 16 | - | 2 | 10 | - | 0.2 | - | 84661038 | - | MSSC Screw Coupling | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | M8 | 11 | ||
- | 1 | 5 Days | 18 | 25 | 3 | 5.8 | Yes — through the center | 0.038 | RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 17.00 mm | 84661038 | E16 | EH interface | 21010503 | - | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E16 | 7 | ||
- | 1 | 5 Days | 18 | 27 | 2 | 10 | Yes — through the center | 0.039 | RMPX = 5° | 82077010 | E16 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | E16 | 11 | ||
- | 1 | 5 Days | 20 | 110 | 5 | 5.8 | Yes | 0.231 | RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 20 | 7 | ||
- | 1 | 5 Days | 20 | 110 | 4 | 5.8 | Yes | 0.232 | RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 20 | 7 | ||
- | 1 | 5 Days | 20 | - | 2 | 10 | - | 0.29 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | 20 | 11 | ||
- | 1 | 5 Days | 20 | - | 3 | 10 | - | 0.29 | - | 84661038 | - | Weldon chuck | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | 20 | 11 | ||
- | 1 | 5 Days | 20 | - | 2 | 10 | - | 0.226 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C3 | 11 | ||
- | 1 | 5 Days | 20 | - | 3 | 10 | - | 0.458 | - | 84661038 | - | Coromant Capto | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | C3 | 11 | ||
- | 1 | 5 Days | 20 | - | 2 | 10 | - | 0.479 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C4 | 11 | ||
- | 1 | 5 Days | 20 | - | 3 | 10 | - | 1 | - | 84661038 | - | Coromant Capto | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | C5 | 11 | ||
- | 1 | 5 Days | 20 | - | 3 | 10 | - | 1.45 | - | 84661038 | - | Coromant Capto | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | C6 | 11 | ||
- | 1 | 5 Days | 20 | 25 | 5 | 5.8 | Yes — through the center | 0.058 | RMPX = 2° / AZ = 0.50 mm / LB1 = 14.40 mm / BD1 = 19.00 mm | 84661038 | E20 | EH interface | 21010503 | LU = 14.40 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E20 | 7 | ||
- | 1 | 5 Days | 20 | 25 | 4 | 5.8 | Yes — through the center | 0.059 | RMPX = 2° / AZ = 0.50 mm / LB1 = 14.40 mm / BD1 = 19.00 mm | 84661038 | E20 | EH interface | 21010503 | LU = 14.40 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | E20 | 7 | ||
- | 1 | 5 Days | 20 | 30 | 2 | 10 | Yes — through the center | 0.062 | RMPX = 5° | 82077010 | E20 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | E20 | 11 | ||
- | 1 | 5 Days | 20 | 30 | 3 | 10 | Yes — through the center | 0.062 | RMPX = 5° | 82077010 | E20 | EH interface | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | E20 | 11 | ||
- | 1 | 5 Days | 20 | - | 2 | 10 | - | 0.18 | - | 84661038 | - | MSSC Screw Coupling | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | M10 | 11 | ||
- | 1 | 5 Days | 22 | 30 | 2 | 10 | Yes — through the center | 0.07 | RMPX = 5° | 84661038 | E20 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | E20 | 11 | ||
- | 1 | 5 Days | 22 | 30 | 3 | 10 | Yes — through the center | 0.07 | RMPX = 5° | 82077010 | E20 | EH interface | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | E20 | 11 | ||
- | 1 | 5 Days | 25 | 120 | 7 | 5.8 | Yes | 0.411 | RMPX = 1° / AZ = 0.50 mm / LB1 = 32.00 mm / BD1 = 24.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 32.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 25 | 7 | ||
- | 1 | 5 Days | 25 | 120 | 5 | 5.8 | Yes | 0.41 | RMPX = 1° / AZ = 0.50 mm / LB1 = 32.00 mm / BD1 = 24.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 32.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 25 | 7 | ||
- | 1 | 5 Days | 25 | - | 4 | 10 | - | 0.38 | - | 84661038 | - | Weldon chuck | 21010503 | - | Extra tight pitch | CoroMill 390-11, deep, flat shoulder milling | 25 | 11 | ||
- | 1 | 5 Days | 25 | - | 2 | 10 | - | 0.409 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | 25 | 11 | ||
- | 1 | 5 Days | 25 | - | 3 | 10 | - | 0.38 | - | 84661038 | - | Weldon chuck | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | 25 | 11 | ||
- | 1 | 5 Days | 25 | - | 2 | 15.4 | - | 0.409 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-17, deep and flat shoulder milling | 25 | 17 | ||
- | 1 | 5 Days | 25 | - | 2 | 10 | - | 0.24 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C3 | 11 | ||
- | 1 | 5 Days | 25 | - | 3 | 10 | - | 0.226 | - | 84661038 | - | Coromant Capto | 21010503 | - | Narrow, straight pitch | CoroMill 390-11, deep, flat shoulder milling | C3 | 11 | ||
- | 1 | 5 Days | 25 | - | 2 | 10 | - | 0.54 | - | 84661038 | - | Coromant Capto | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | C4 | 11 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Milling application | 90° square shoulder milling cutter |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Customs tariff — item number
Machine chuck / socket size
Milling cutter tool: Chuck type
eClass-5.1
Bracket: L dimension
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes