Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Milling cutter tool: Chuck type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 80 | 6 | 7.6 | 0.3 | Mounting with 1 keyway | 27 | 8 | ||
- | 1 | 5 Days | 80 | 6 | 7.6 | 0.35 | Mounting with 1 keyway | 27 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 0.5 | Mounting with 1 keyway | 32 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 0.55 | Mounting with 1 keyway | 32 | 8 | ||
- | 1 | 5 Days | 100 | 6 | 10.6 | 0.74 | Mounting with 1 keyway | 32 | 11 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 0.743 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 0.9 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 125 | 8 | 10.6 | 1.124 | Mounting with 1 keyway | 40 | 11 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 1.4 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 1.8 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 160 | 10 | 10.6 | 1 | Mounting with 2 keyways | 40 | 11 | ||
- | 1 | 5 Days | 200 | 12 | 10.6 | 6.8 | Mounting with 2 keyways | 50 | 11 | ||
- | 1 | 5 Days | 250 | 16 | 10.6 | 6.8 | Mounting with 2 keyways | 50 | 11 | ||
- | 1 | 5 Days | 315 | 20 | 10.6 | 6.8 | Mounting with 2 keyways | 60 | 11 | ||
- | 1 | 5 Days | 80 | 6 | 12 | 3 | Straight shank | 32 | 8 | ||
- | 1 | 5 Days | 80 | 6 | 12 | 0.799 | Arbor chuck | 27 | 8 | ||
- | 1 | 5 Days | 80 | 6 | 7.6 | 0.98 | Arbor chuck | 27 | 8 | ||
- | 1 | 5 Days | 80 | 6 | 12 | 0.38 | Mounting with 1 keyway | 27 | 8 | ||
- | 1 | 5 Days | 80 | 6 | 7.6 | 0.38 | Mounting with 1 keyway | 27 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 1.9 | Straight shank | 42 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 1.19 | Arbor chuck | 27 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 1.44 | Arbor chuck | 27 | 8 | ||
- | 1 | 5 Days | 100 | 6 | 10.6 | 1.44 | Arbor chuck | 27 | 11 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 0.5 | Mounting with 1 keyway | 32 | 8 | ||
- | 1 | 5 Days | 100 | 8 | 7.6 | 0.6 | Mounting with 1 keyway | 32 | 8 | ||
- | 1 | 5 Days | 100 | 6 | 10.6 | 0.798 | Mounting with 1 keyway | 32 | 11 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 1.9 | Arbor chuck | 32 | 8 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 3 | Arbor chuck | 32 | 8 | ||
- | 1 | 5 Days | 125 | 8 | 10.6 | 2.7 | Arbor chuck | 32 | 11 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 0.799 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 125 | 10 | 7.6 | 0.98 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 125 | 8 | 10.6 | 1.199 | Mounting with 1 keyway | 40 | 11 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 2.69 | Arbor chuck | 40 | 8 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 2.698 | Arbor chuck | 40 | 8 | ||
- | 1 | 5 Days | 160 | 10 | 10.6 | 3.9 | Arbor chuck | 40 | 11 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 1.44 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 160 | 12 | 7.6 | 1.9 | Mounting with 2 keyways | 40 | 8 | ||
- | 1 | 5 Days | 160 | 10 | 10.6 | 25 | Mounting with 2 keyways | 40 | 11 | ||
- | 1 | 5 Days | 200 | 12 | 10.6 | 27 | Arbor chuck | 40 | 11 | ||
- | 1 | 5 Days | 200 | 12 | 10.6 | 9.5 | Mounting with 2 keyways | 50 | 11 | ||
- | 1 | 5 Days | 203.2 | 12 | 10.6 | 25 | Arbor chuck | 38.1 | 11 | ||
- | 1 | 5 Days | 250 | 16 | 10.6 | 9.5 | Arbor chuck | 60 | 11 | ||
- | 1 | 5 Days | 250 | 16 | 10.6 | 9.5 | Mounting with 2 keyways | 50 | 11 | ||
- | 1 | 5 Days | 254 | 16 | 10.6 | 9.5 | Arbor chuck | 63.5 | 11 | ||
- | 1 | 5 Days | 315 | 20 | 10.6 | 11.5 | Arbor chuck | 60 | 11 | ||
- | 1 | 5 Days | 315 | 20 | 10.6 | 11.589 | Mounting with 2 keyways | 60 | 11 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84661038 |
---|---|---|---|---|---|
eClass-5.1 | 21010508 | Milling application | 90° square shoulder milling cutter | Milling cutter type | CoroMill 331 Disc Milling Cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
blade diameter D(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Type
Filter by standard shipping days
Optional Attributes