Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C4EH16D175 |
C5EH20D185 |
C5EH25D280 |
C6EH25D280 |
C6EH25D340 |
C8EH25D420 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Customs tariff — weight (kg) | Other designs | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 175 | 0.9 | BD1 = 24.00 mm / BHTA = 1° | Coromant Capto C4 | LB2 = 150.00 | E16 | ||
- | 1 | 5 Days | 185 | 1.4 | BD1 = 31.70 mm / BHTA = 2° | Coromant Capto C5 | LB2 = 159.00 | E20 | ||
- | 1 | 5 Days | 285 | 3.3 | BD1 = 31.70 mm / BHTA = 2° | Coromant Capto C5 | LB2 = 260.00 | E25 | ||
- | 1 | 5 Days | 280 | 3.5 | BD1 = 31.70 mm / BHTA = 2° | Coromant Capto C6 | LB2 = 252.00 | E25 | ||
- | 1 | 5 Days | 340 | 4.5 | BD1 = 31.70 mm / BHTA = 2° | Coromant Capto C6 | LB2 = 313.00 | E25 | ||
- | 1 | 5 Days | 420 | 7.1 | BD1 = 31.70 mm / BHTA = 2° | Coromant Capto C8 | LB2 = 384.00 | E25 |
Loading...
Cutting Direction | Neutral | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021105 | Coolant | Yes |
Type | Vibration-damped boring bar | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |