SANDVIK ISO 7388-1 to CoroBore XL Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

392644XL5040075

Part Number
392644XL5040075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

885.69 €

1 Quote

Loading...

  1. 1

Basic information

Cutting Direction Neutral Overall Length L1 75 Cooling lubricant Yes - through center and flange
Customs tariff weight(kg) 8.46 Machine-side holder size / Coupling size Steep taper 50 - ISO 7388.1 Customs tariff weight unit kg
Tool-side holder size/ Coupling size ø 40.00 mm eClass-5.1 21021104 Type Holder
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff article number 84669360
Customs tariff country of origin DE

This page is SANDVIK ISO 7388-1 to CoroBore XL Adaptor, part number 392644XL5040075.
You can find the detail information about specifications and dimensions on part number 392644XL5040075.

Tech Support