Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank diameter | Customs tariff weight (kg) | Holder: L dimension | Coolant | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 19 | 0.4 | 80 | No | Coromant Capto C3 | ||
- | 1 | 5 Days | 19 | 0.705 | 80 | No | Coromant Capto C4 | ||
- | 1 | 5 Days | 31 | 1.3 | 110 | No | Coromant Capto C4 | ||
- | 1 | 5 Days | 19 | 1.084 | 96 | Yes - through center | Coromant Capto C4 | ||
- | 1 | 5 Days | 19 | 1 | 80 | No | Coromant Capto C5 | ||
- | 1 | 5 Days | 31 | 1.7 | 115 | No | Coromant Capto C5 | ||
- | 1 | 5 Days | 19 | 1.1 | 97 | Yes - through center | Coromant Capto C5 | ||
- | 1 | 5 Days | 31 | 2.1 | 129 | Yes - through center | Coromant Capto C5 | ||
- | 1 | 5 Days | 19 | 1.33 | 90 | No | Coromant Capto C6 | ||
- | 1 | 5 Days | 31 | 2.4 | 120 | No | Coromant Capto C6 | ||
- | 1 | 5 Days | 48 | 3.361 | 170 | No | Coromant Capto C6 | ||
- | 1 | 5 Days | 31 | 2.4 | 131 | Yes - through center | Coromant Capto C6 | ||
- | 1 | 5 Days | 48 | 4.5 | 196 | Yes - through center | Coromant Capto C6 | ||
- | 1 | 5 Days | 19 | 2.425 | 85 | No | Coromant Capto C8 | ||
- | 1 | 5 Days | 31 | 3.3 | 110 | No | Coromant Capto C8 | ||
- | 1 | 5 Days | 48 | 3.7 | 160 | No | Coromant Capto C8 |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Type | Adapter | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |