Configure

SANDVIK Coromant Capto to CoroBore 825 Lightweight Tool Body

SANDVIK Coromant Capto to CoroBore 825 Lightweight Tool Body

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Overall Length L1

Customs tariff weight

(kg)

Machine-side holder size / Coupling size

Minimum order quantity
127
1.42
Coromant Capto C5
1 pieces
133
1.59
Coromant Capto C5
1 pieces
167
2.94
Coromant Capto C6
1 pieces
177
3.82
Coromant Capto C8
1 pieces
177
4.04
Coromant Capto C8
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2,114.85 €
( 2,516.67 € )
5 working days
2,364.77 €
( 2,814.08 € )
5 working days
2,383.77 €
( 2,836.69 € )
5 working days
2,519.69 €
( 2,998.43 € )
5 working days
2,557.69 €
( 3,043.65 € )
5 working days

More Information

Basic information

[Specifications]
・Type: Adapter
・Minimum Machining Diameter: 22, 27, 32mm
・Cutting Direction: Neutral
・Processing type: Finishing - bore tolerance IT7
・eClass-5.1: 21029090

[Features]
・Flexible tooling solution
・Damped tool machining
・Precision adjustment