Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
825150SL32C6 |
825150SL32C8 |
825215SL32C8 |
825265SL32C8 |
825315SL32C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Processing type | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Holder: F-dimension | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Type | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,835.39 € | 1 | 5 Days | 47 | 129.1 | - | Finishing - bore tolerance IT6 | 3.9 | Coromant Capto C6 | - | SSC = H / J / K | ø 47.00 - 150.00 mm | Assembly with adapter and fine boring head for axial grooving | 84661038 | ||
2,917.24 € | 1 | 5 Days | 47 | 137.1 | - | Finishing - bore tolerance IT6 | 4.8 | Coromant Capto C8 | - | SSC = H / J / K | ø 47.00 - 150.00 mm | Assembly with adapter and fine boring head for axial grooving | 84661038 | ||
3,797.08 € | 1 | 5 Days | 148 | 112 | 32 | - | 6.76 | Coromant Capto C8 | WF = 56.00 | SL - ø 32.00 mm | ø 148.00 - 215.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 | ||
3,867.23 € | 1 | 5 Days | 198 | 112 | 32 | - | 7.99 | Coromant Capto C8 | WF = 81.00 | SL - ø 32.00 mm | ø 198.00 - 265.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 | ||
3,935.93 € | 1 | 5 Days | 248 | 112 | 32 | - | 9.19 | Coromant Capto C8 | WF = 106.00 | SL - ø 32.00 mm | ø 248.00 - 315.00 mm | Assembly with adapter. Slide body. Counterweight and fine boring head for axial grooving | 84669360 |
Loading...
Cutting Direction | Neutral | Cooling lubricant | Yes - through center | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Overall Length L1
Shank diameter
Processing type
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Holder: F-dimension
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Type
Customs tariff article number
Type
Filter by standard shipping days
Optional Attributes