SANDVIK Coromant Capto to CoroBore BR30 Tool Body

SANDVIK Coromant Capto to CoroBore BR30 Tool Body
[Specifications]
・Type: Adapter
・Cutting Direction: Right-hand
・Cooling lubricant: Yes
・External or internal machining: Boring
・eClass-5.1: 21021105

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C3R820AAA3037B
C4R820AAA3072B
C4R820BAA3044B
C5R820BAA3086B
C5R820CAA3050B
C5R820DAA3052B
C6R820CAA3104B
C6R820DAA3060B
C6R820EAA3068B
C8-R820I-AA3089B
C8-R820IX-AA3094B
C8R820EAA3072B
C8R820FAA3076B
C8R820GAA3076B
C8R820HAA3089B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Holder: L-dimension Customs tariff weight
(kg)
Machine-side holder size / Coupling size Tool-side holder size/ Coupling size Drilling range Dc min - max

1,135.62 €

1 5 Days 3537.00mm0.22Coromant Capto C3A35.00-max.45.00mm

1,275.92 €

1 5 Days 3572.00mm0.61Coromant Capto C4A35.00-max.45.00mm

1,277.38 €

1 5 Days 4444.00mm0.56Coromant Capto C4B44.00-max.56.00mm

1,349.00 €

1 5 Days 4486.00mm1.12Coromant Capto C5B44.00-max.56.00mm

1,349.00 €

1 5 Days 5550.00mm0.77Coromant Capto C5C55.00-max.70.00mm

1,496.62 €

1 5 Days 6952.00mm0.94Coromant Capto C5D69.00-max.87.00mm

1,417.69 €

1 5 Days 55104.00mm1.86Coromant Capto C6C55.00-max.70.00mm

1,577.00 €

1 5 Days 6960.00mm1.89Coromant Capto C6D69.00-max.87.00mm

1,577.00 €

1 5 Days 8668.00mm1.89Coromant Capto C6E86.00-max.107.00mm

-

1 5 Days 21289.00mm6.88Coromant Capto C8I212.00-max.260.00mm

-

1 5 Days 25894.00mm8.86Coromant Capto C8IX258.00-max.306.00mm

1,654.46 €

1 5 Days 8672.00mm2.91Coromant Capto C8E86.00-max.107.00mm

1,737.77 €

1 5 Days 10676.00mm3.44Coromant Capto C8F106.00-max.122.0mm

1,984.77 €

1 5 Days 13676.00mm3.83Coromant Capto C8G136.00-max.167.00mm

2,151.38 €

1 5 Days 16689.00mm5.57Coromant Capto C8H166.00-max.214.00mm

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Cooling lubricant Yes Customs tariff weight unit kg
Holder: F-dimension n/a eClass-5.1 21021105 Type Adapter
External or internal machining Boring Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1
Customs tariff article number 84669360 Customs tariff country of origin DE

Tech Support