Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Customs tariff goods number | Customs tariff weight (kg) | Customs tariff — weight per | Customs tariff weight unit | Customs tariff — weight unit | Customs tariff — item number | Machine chuck / socket size | Holder: L dimension | Bracket: L dimension | eClass-5.1 | Machine-side mount/coupling size | Type | Manufacturer | Customs tariff — country of origin | Customs tariff weight per | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
339.08 € | 1 | 5 Days | - | 110 | 40 | 1.08 | - | - | 1 | - | kg | 84661031 | Coromant Capto C3 | - | 95 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
339.08 € | 1 | 5 Days | - | 125 | 50 | 1.645 | - | - | 1 | - | kg | 84661031 | Coromant Capto C3 | - | 110 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
339.08 € | 1 | 5 Days | - | 60 | 70 | 1.3 | - | - | 1 | - | kg | 84661031 | Coromant Capto C3 | - | 45 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
339.08 € | 1 | 5 Days | - | 70 | 90 | 2.2 | - | - | 1 | - | kg | 84661031 | Coromant Capto C3 | - | 55 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 95 | 40 | 0.858 | - | - | 1 | - | kg | 84661031 | Coromant Capto C4 | - | 75 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 165 | 50 | 3.2 | - | - | 1 | - | kg | 84661031 | Coromant Capto C4 | - | 145 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 75 | 80 | 2.292 | - | - | 1 | - | kg | 84661031 | Coromant Capto C4 | - | 55 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
339.08 € | 1 | 5 Days | - | 85 | 100 | 3.2 | - | - | 1 | - | kg | 84661031 | Coromant Capto C4 | - | 65 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 125 | 50 | 1.653 | - | - | 1 | - | kg | 84661031 | Coromant Capto C5 | - | 105 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 175 | 75 | 5.7 | - | - | 1 | - | kg | 84661031 | Coromant Capto C5 | - | 155 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 80 | 90 | 3.2 | - | - | 1 | - | kg | 84661031 | Coromant Capto C5 | - | 60 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 90 | 110 | 5.7 | - | - | 1 | - | kg | 84661031 | Coromant Capto C5 | - | 70 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 195 | 75 | 5.9 | - | - | 1 | - | kg | 84661031 | Coromant Capto C6 | - | 173 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 85 | 110 | 5.9 | - | - | 1 | - | kg | 84661031 | Coromant Capto C6 | - | 63 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | 5 Days | - | 95 | 130 | 5.9 | - | - | 1 | - | kg | 84661031 | Coromant Capto C6 | - | - | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
540.77 € | 1 | 5 Days | - | 200 | 80 | 6.5 | - | - | 1 | - | kg | 84661031 | Coromant Capto C8 | - | 170 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
540.77 € | 1 | 5 Days | - | 160 | 120 | 6.42 | - | - | 1 | - | kg | 84661031 | Coromant Capto C8 | - | 130 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
540.77 € | 1 | 5 Days | - | 90 | 130 | 6.48 | - | - | 1 | - | kg | 84661031 | Coromant Capto C8 | - | 60 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
- | 1 | Quote | Neutral | 200 | 145 | - | 84669360 | 1 | - | kg | - | - | - | 167 | - | 21021105 | Coromant Capto C8 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
686.92 € | 1 | 5 Days | - | 200 | 100 | 5.483 | - | - | 1 | - | kg | 84669360 | Coromant Capto C10 | - | 64 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
686.92 € | 1 | 5 Days | - | 120 | 160 | 5.5 | - | - | 1 | - | kg | 84669360 | Coromant Capto C10 | - | 84 | 21029112 | - | Molding blank | SANDVIK Coromant | DE | - | - | ||
686.92 € | 1 | Quote | Neutral | - | 100 | - | 84669360 | 5.54 | - | kg | - | - | - | 200 | - | 21021105 | Coromant Capto C10 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
1,151.69 € | 1 | Quote | Neutral | 200 | 145 | - | 84669360 | 136.1 | - | kg | - | - | - | 163 | - | 21021105 | Coromant Capto C10 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
312.77 € | 1 | Quote | Neutral | - | 32 | - | 84669360 | 0.6 | - | kg | - | - | - | 90 | - | 21021105 | Coromant Capto C3 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
437.00 € | 1 | Quote | Neutral | 90 | 60 | - | 84669360 | 1.645 | - | kg | - | - | - | 73.8 | - | 21021105 | Coromant Capto C3 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
328.85 € | 1 | Quote | Neutral | - | 40 | - | 84669360 | 1.3 | - | kg | - | - | - | 120 | - | 21021105 | Coromant Capto C4 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
461.85 € | 1 | Quote | Neutral | 120 | 80 | - | 84669360 | 3.2 | - | kg | - | - | - | 100 | - | 21021105 | Coromant Capto C4 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
346.38 € | 1 | Quote | Neutral | - | 50 | - | 84669360 | 2.369 | - | kg | - | - | - | 150 | - | 21021105 | Coromant Capto C5 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
486.69 € | 1 | Quote | Neutral | 150 | 95 | - | 84669360 | 6.1 | - | kg | - | - | - | 130 | - | 21021105 | Coromant Capto C5 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
729.31 € | 1 | Quote | Neutral | 180 | 120 | - | 84669360 | 6.28 | - | kg | - | - | - | 158 | - | 21021105 | Coromant Capto C6 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
510.08 € | 1 | Quote | Neutral | - | 63 | - | 84669360 | 3.36 | - | kg | - | - | - | 180 | - | 21021105 | Coromant Capto C6 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
998.23 € | 1 | Quote | Neutral | 200 | 45 | - | 84669360 | 1 | - | kg | - | - | - | 169 | - | 21021105 | Coromant Capto C8 | Blank | SANDVIK COROMANT | - | 1 | DE | ||
558.31 € | 1 | Quote | Neutral | - | 80 | - | 84669360 | 6.584 | - | kg | - | - | - | 200 | - | 21021105 | Coromant Capto C8 | Blank | SANDVIK COROMANT | - | 1 | DE |
Loading...
Coolant | No |
---|
Configure
Basic Attributes
Cutting Direction
Overall Length L1
Shank diameter
Customs tariff — weight(kg)
Customs tariff goods number
Customs tariff weight(kg)
Customs tariff — weight per
Customs tariff weight unit
Customs tariff — weight unit
Customs tariff — item number
Machine chuck / socket size
Holder: L dimension
Bracket: L dimension
eClass-5.1
Machine-side mount/coupling size
Type
Manufacturer
Customs tariff — country of origin
Customs tariff weight per
Customs tariff country of origin
Type
Filter by standard shipping days
Optional Attributes