SANDVIK CoroTurn 107 Head for Turning (570CSVUBR252)

SANDVIK CoroTurn 107 Head for Turning 570CSVUBR252

Product Details:

Manufacturer part number: 570CSVUBR252

Brand: SANDVIK

Price: 511.54

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 31

Cutting Direction: Right-hand

Shank diameter: 25

Customs tariff — weight: 0.3 kg

Bracket: Indexable insert size: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

570CSVUBR252

Part Number
570CSVUBR252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Adjustment angle Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type External or internal machining

511.54 €

1 5 Days 31Right-hand250.3201793°VB* and VC* – 2084661038SL cutting head. ø 25.00 mm25-YesSL cutting headInternal machining

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg eClass-5.1 21010903
Manufacturer SANDVIK Coromant Bracket: Clamping technology Screw clamping system Customs tariff — country of origin DE

This page is SANDVIK CoroTurn 107 Head for Turning, part number 570CSVUBR252.
You can find the detail information about specifications and dimensions on part number 570CSVUBR252.

Variation of this product

Part Number
570CSVUBL202
570CSVUBL252
570CSVUBR202
570SCLCL1606
570SCLCL2009
570SCLCL2509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Cutting Direction Shank diameter Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Bracket: Adjustment angle Bracket: Indexable insert type Customs tariff — item number Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Coolant Type External or internal machining

388.77 €

1 5 Days 27Left-hand200.15201693°VB* and VC* – 2084661038SL cutting head. ø 20.00 mm20-YesSL cutting headInternal machining

511.54 €

1 5 Days 31Left-hand250.085201793°VB* and VC* – 2084661038SL cutting head. ø 25.00 mm25-YesSL cutting headInternal machining

388.77 €

1 5 Days 27Right-hand200.232201693°VB* and VC* – 2084661038SL cutting head. ø 20.00 mm20-YesSL cutting headInternal machining

371.23 €

1 5 Days 20Left-hand160.02806 021195°CC*84661031SL cutting head. ø 16.00 mm20CC* -06YesSL cutting headInternal machining

388.77 €

1 5 Days 25Left-hand200.04709 T31395°CC*84661031SL cutting head. ø 20.00 mm20CC* -09YesSL cutting headInternal machining

407.77 €

1 5 Days 32Left-hand250.08309 T31795°CC*84661031SL cutting head. ø 25.00 mm20CC* -09YesSL cutting headInternal machining

Tech Support