SANDVIK Coromant Capto to CoroBore XL Lightweight Tool Body

SANDVIK Coromant Capto to CoroBore XL Lightweight Tool Body
[Specifications]
・Type: Holder
・Processing type: Roughing and finishing operations - bore tolerance IT6 / IT9
・Cutting Direction: Neutral
・Cooling lubricant: Yes-through center
・eClass-5.1: 21010901

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C8R825XLS17LJ170
C8R825XLS17LK170
C8R825XLS17LL170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)

1,547.77 €

1 5 Days 4.41

1,622.31 €

1 5 Days 4.78

1,695.38 €

1 5 Days 5.14

Loading...

  1. 1

Basic information

Cutting Direction Neutral Overall Length L1 170 Processing type Roughing and finishing operations - bore tolerance IT6 /IT9
Cooling lubricant Yes - through center Machine-side holder size / Coupling size Coromant Capto C8 Customs tariff weight unit kg
eClass-5.1 21010901 Type Holder Manufacturer SANDVIK COROMANT
Customs tariff weight Pro 1 Customs tariff article number 84669360 Customs tariff country of origin DE

Tech Support