SANDVIK CoroTurn SL Reduction Adaptor

SANDVIK CoroTurn SL Reduction Adaptor
[Specifications]
・Type: Reducing
・External or internal machining: Internal machining
・Cutting Direction: Neutral
・Coolant: Yes
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
570402232
570502332
570502340
570602340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Shank diameter Customs tariff — weight
(kg)
Bracket: F dimension Customs tariff — item number Bracket: L dimension

597.77 €

1 5 Days 5532 | 500.145884.661.03822

597.77 €

1 5 Days 6032 | 500.1898466936022.35

597.77 €

1 5 Days 6540 | 500.275108466936023.35

597.77 €

1 5 Days 7240 | 600.4108466936023.35

Loading...

  1. 1

Basic information

Cutting Direction Neutral Customs tariff — weight per 1 Customs tariff — weight unit kg
eClass-5.1 21010903 Coolant Yes Type Reducing
External or internal machining Internal machining Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support