SANDVIK Coromant Capto to CoroBore XL Tool Body (C5R822XLS14AI040)

SANDVIK Coromant Capto to CoroBore XL Tool Body C5R822XLS14AI040

Product Details:

Manufacturer part number: C5R822XLS14AI040

Brand: SANDVIK

Price: 1,071.31

Delivery time: 5 Days


Technical Data:

Minimum Machining Diameter: 30

Overall Length L1: 40

Other designs: OAH = 70.00 mm / OAW = 80.00 mm

Processing type: -

Cooling lubricant: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5R822XLS14AI040

Part Number
C5R822XLS14AI040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Other designs Processing type Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: F-dimension Tool-side holder size/ Coupling size Drilling range Dc min - max Type Customs tariff article number

1,071.31 €

1 5 Days 3040OAH = 70.00 mm / OAW = 80.00 mm-Yes0.001Coromant Capto C5WF = 22.00S14FR*DCN = 30.00 mm / DCX = 75.00 mmHolder84661038

Loading...

  1. 1

Basic information

Cutting Direction Neutral Customs tariff weight unit kg eClass-5.1 21021105
Manufacturer SANDVIK COROMANT Customs tariff weight Pro 1 Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to CoroBore XL Tool Body, part number C5R822XLS14AI040.
You can find the detail information about specifications and dimensions on part number C5R822XLS14AI040.

Variation of this product

Part Number
C10R822XLS17AJ076
C10R822XLS17AK076
C10R822XLS17AL076
C6R822XLS17AJ058
C6R822XLS17AK058
C8R822XLS17AJ070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter Overall Length L1 Other designs Processing type Cooling lubricant Customs tariff weight
(kg)
Machine-side holder size / Coupling size Holder: F-dimension Tool-side holder size/ Coupling size Drilling range Dc min - max Type Customs tariff article number

1,340.23 €

1 5 Days 148118--Yes - through center6.48Coromant Capto C10-ø 32.00 mmø 148.00 - 215.00 mmHolder for axial grooving84669360

1,414.77 €

1 5 Days 198118--Yes - through center7.74Coromant Capto C10-ø 32.00 mmø 198.00 - 265.00 mmHolder for axial grooving84669360

1,489.31 €

1 5 Days 248118--Yes - through center9.05Coromant Capto C10-ø 32.00 mmø 248.00 - 315.00 mmHolder for axial grooving84669360

1,112.23 €

1 5 Days 14858OAH = 104.00 mm / OAW = 130.00 mm-Yes0.001Coromant Capto C6WF = 35.50S17FR*DCN = 148.00 mm / DCX = 200.00 mmHolder84661038

1,185.31 €

1 5 Days 19858OAH = 104.00 mm / OAW = 180.00 mm-Yes0.001Coromant Capto C6WF = 60.50S17FR*DCN = 198.00 mm / DCX = 250.00 mmHolder84661038

1,224.77 €

1 5 Days 148112-Roughing and fine boring operationsYes - through center4.57Coromant Capto C8-ø 32.00 mmø 148.00 - 215.00 mmAdapter84669360

Tech Support